3D LocationWith MEMS Barometric Pressure Sensors UPDATEDTraditional location positioning utilizes latitude and longitudinal coordinates produced by the GPS in a smartphone or other portable device people carry with them. While this is useful with traditional navigation, how do you get real-time navigation or positioning when the location is on the 10th floor of a 30 floor high-rise? SmartPressure™ barometric pressure sensors can differentiate the height of a single stair step. This provides precise Z-Axis location information enabling you to know exactly where you are in relative space, when combined with traditional GPS. |
2D LocationGPS Only | 3D LocationGPS + Barometric Pressure Sensor |
![]() | ![]() |
3D Geolocation with ICP-20100 & ICP-10111The ICP-20100 joins the ICP-10111 in receiving NextNav Certification. The performance data produced by the NextNav Certified process provides independently verified data on sensor accuracy and gives hardware manufacturers guidelines for optimal integrations. |
Product | Package Size (mm) | Waterproof | Range (kPa) | Power Consumption (µA) | Digital Output | Logic Supply Voltage | Operating Voltage Supply | Status | Purchase |
---|---|---|---|---|---|---|---|---|---|
ICP-10111 | 2 × 2.5 × 0.92 | No | 30 – 110 | 1.3 | I²C | 1.8V | 1.8V | Production | |
ICP-20100 | 2 × 2 × 0.72 | No | 30 – 110 | 1 | SPI, I²C, I3C℠ | 1.2V, 1.8V, 3.3V | 3.3V, 1.8V | Production | |
DK-10111 | SmartPressure™ Development Kit for ICP-10111 Pressure Sensor | ||||||||
DK-20100 | SmartPressure™ Development Kit for ICP-20100 Pressure Sensor |
e911 | Indoor Navigation | Wi-Fi 6 |
Emergency responders will be able to locate the exact location of some- one, even in a tall building, saving critical time and saving lives. | Mega shopping center navigation will be as easy as turn by turn navigating, providing directions to elevators and stairs to get to the shop of your choice. | Enabling WiFi 6 APs to provide accurate gelocation (Z-axis) information to the AFC provider. |