Home|Sensors|Consumer
Image from above of three people, one using a mobile phone, one using a laptop computer, and the other using a tablet

SmartMotion® for consumer applications

Motion intelligence for modern consumer experiences

Multiple printed circuit boards arranged in a pattern

Highest performance IMU with lowest power consumption

TDK’s SmartMotion inertial sensors offer the highest performance IMU with lowest power consumption to provide the most accurate always-on position tracking data. It also supports on-chip sensor fusion to bring edge intelligence to a wide range of consumer devices. 

SmartMotion features for consumer devices

Deliver immersive experiences and lasting performance across consumer devices
r

High performance, lowest gyro noise

Smarter integration, fewer false triggers, and dependable performance users can feel

Icon depicting a robotic arm

Lasting power, always-on function

Deliver lasting satisfaction with ultra-efficient, long-lasting battery performance

Icon depicting a handshake

Trusted and proven track record

Pioneers in the IMU product category, with over 8 billion chips sold to date 

Icon depicting five circles being connected by various lines

On-chip sensor fusion and edge intelligence

Supports on-chip sensor fusion and machine learning, to enable edge intelligence on sensors 

Featured video

Watch how SmartMotion sensors appear in Sports applications, featuring sensors in a soccer ball

TDK’s SmartMotion family of industry-leading MEMS sensors have the tiny footprint, low power requirement, and high precision and stability that make them ideal for consumer devices, from wearables and mobile devices to AR/VR and drones.

Enabling the next generation of Physical AI applications

From wearables to robotics, enable responsive, efficient, and immersive consumer experiences

Photograph of a woman and a man looking at their wrist watches, with a forest trail in the background

Health & fitness

Accurate motion tracking enables activity monitoring, performance analytics, fall detection, and rehabilitation support in connected health devices

Learn more
Girl smiling and wearing over-ear headphones

Wearables

Ultra-low-power motion sensing delivers responsive gesture control, step counting, orientation tracking, and always-on performance in compact wearable designs

Learn more
Close up photograph of over-ear headphones with a blue and pink overlay

Hearables

Integrated motion sensors enhance spatial awareness, head tracking, adaptive audio, and activity detection for immersive, intelligent listening experiences

Learn More
Photo of a woman wearing VR goggles and holding a VR gaming joystick

Smart Glasses & AR/VR

High-precision 6-axis and 9-axis tracking enables stable head tracking, low-latency motion response, and immersive spatial interaction

Learn more
Close-up photograph of two hands turning a gaming steering wheel

Gaming

Fast, low-latency motion sensing delivers precise controller input, gesture recognition, and immersive gameplay experiences

Photo of smartphone screen recording man speaking into studio microphone

Mobile devices & Computers

Reliable motion detection supports screen rotation, navigation, camera stabilization, and contextual awareness in smartphones, tablets, and laptops

Pool cleaning robot at work underwater

Smart Home & Building

Motion intelligence enables presence detection, security monitoring, energy optimization, and smart automation systems 

Photograph of a drone in flight, hovering near a person’s outstretched hand

Robotics & drones

High-accuracy inertial sensing provides stabilization, navigation, orientation tracking, and precise motion control for autonomous systems 

GitHub resources

Photo of a pair of hands holding a tablet displaying an augmented reality app that’s focused on a robotic arm

SmartMotion sensors drivers and examples

Sensors drivers source code can be found in our public GitHub organization for our SmartMotion solutions. Other available repositories will also provide source code for example use cases.

Product Spotlight

Innovate with our family of motion products with our latest offerings and state of the art MEMS designs

Microchip with TDK logo and "ICM-45686" etched onto its surface

ICM-45686

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45686 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.

ICM-45686 provides higher full-scale range upto 4000 dps and 32g, better temperature stability to reduce temperature related drift, and high-performance features such as Real Time Clock Input and 18/19 bit high-resolution FIFO.

This family offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This also offers the very first Gyroscope Low Power Mode, enabling ~200uA of 6-axis IMU current consumption, making it the top choice for wearables, hearables and any battery driven IoT application.

It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors.

Microchip with TDK logo and "ICM-45605" etched onto its surface

ICM-45605

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45605 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

Microchip with TDK logo and "ICM-42688-P" etched onto its surface

ICM-42688-P

High-Precision 6-Axis MEMS MotionTracking® Device

6-Axis High performance IMU supporting highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation. 

Microchip with TDK logo and "ICM-42670-P" etched onto its surface

ICM-42670-P

High-Performance 6-Axis MotionTracking® IMU

Ultra‑low power 6‑Axis IMU targeted at Consumer and IoT applications which require longer battery life. It has the industry’s lowest power consumption for both 6‑axis and accelerometer only operating modes. 

Microchip with TDK logo and "ICM-42370-P" etched onto its surface

ICM-42370-P

High-Performance 3-Axis MotionTracking® Accelerometer

The ICM-42370-P is a high-performance 3-axis MEMS accelerometer. It targets consumer/industrial appliances, security camera and IoT applications that require low noise and high accuracy accel data with low power consumption. It features 16-bit ADC for high accel sensitivity and supports wide range of on-chip motion event/activity detection based on interrupt or register access without addition user programming.

The ICM-42370-P is in a 2.5 × 3 × 0.76 mm (14‑pin LGA) package which is pin compatible to standard 6-axis IMU footprint. This drop-in compatibility enables easy transition between 3-axis and 6-axis solution depends on different application requirements.

The device supports a VDD/VDDIO operating range of 1.71V to 3.6V. Other features include configurable host interface that supports I3C℠, I²C, and SPI serial communication, up to 2.25 Kbytes FIFO and 2 programmable interrupts with ultra-low-power wake-on-motion support to minimize system power consumption.

Microchip with TDK logo and "ICM-42686-P" etched onto its surface

ICM-42686-P

Wide-Range 6-Axis MotionTracking™ IMU

The ICM‑42686‑P has an extended full-scale range (FSR) of ±4000 dps for gyroscope and ±32 g for accelerometer, to support precise motion analysis for today’s wearable and sports solutions, including game controllers, golf or tennis swing analyzers, intelligent soccer balls, or basketballs that track the player’s performance. 

Find the ICM-42686-P Symbol, Footprint, and 3D model at SnapMagic.

Microchip with TDK logo and "ICM-40609-D" etched onto its surface

ICM-40609-D

Designed for Drones

The ICM-40609-D is a 6-axis MEMS MotionTracking™ device that combines a 3-axis gyroscope and a 3-axis accelerometer designed for the drone market. The ICM-40609-D is form factor compatible with our legacy drone devices – making the transition to the latest offering incredibly simple.

Find the ICM-40609-D Symbol, Footprint & 3D Model at SnapMagic.

Microchip with TDK logo and "ICM-42605" etched onto its surface

ICM-42605

High-Performance Low-Power 6-Axis MEMS Motion Sensor

The ICM-42605 is a 6-axis MotionTracking® device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 2.5 × 3 × 0.91 mm (14-pin LGA) package.

ICM-42605 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range of 1.71V – 3.6V. Host interface supports I3C℠ protocol at speeds up to 12.5 MHz (data rates up to 12.5 Mbps in SDR mode, 25 Mbps in DDR mode), I²C protocol at speeds up to 1 MHz, and SPI protocol at speeds up to 24 MHz.

A comprehensive development platform for ICM-42605 is available to help customers evaluate and develop applications.

Development kits

Explore our comprehensive development platforms, custom developed for each sensor type. *Designed around Microchip G55 MCU to be used by developers for rapid evaluation

rp_dk-456xx

DK-45686

Development Kit for ICM‑45686 Motion Tracking Device

The DK‑45686 is a comprehensive development platform for ICM‑45686, a high performance 6‑axis motion sensor that combines a 3‑axis gyroscope, and a 3‑axis accelerometer.

The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICM‑45686 based solutions. The DK‑45686 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU.

The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Driver for ICM‑45686

Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICM‑45686 sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI).

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.

DK-42670-P: Black PCB with many small chips and components attached to it

DK-42670-P

Development Kit for ICM‑42670‑P MotionTracking Device

The DK‑42670‑P is a comprehensive development platform for ICM‑42670‑P, a high performance 6‑axis motion sensor that combines a 3‑axis gyroscope, and a 3‑axis accelerometer.

DK-42688-P: Black PCB with many small chips and components attached to it

DK-42688-P

Development Kit for ICM‑42688‑P MotionTracking Device

The DK-42688-P is a comprehensive development platform for ICM-42688-P, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer.

DK-42605: Blue PCB with many small chips and components attached to it

DK-42605

Development Kit for ICM‑42605 MotionTracking Device

The DK-42605 is a comprehensive development platform for ICM-42605, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?

Consumer | TDK InvenSense