Home|Solutions|SensorFusion
Abstract illustration of connected pink and blue dots

Sensor fusion software for edge intelligence

TDK’s on-chip sensor fusion software combines sensor data to power cool features that users love, without requiring a larger battery

Browse products
A computer chip, held by a pair of tweezers, is placed onto a PCB

Seamlessly combine data from more than one sensor

More accurate sensing makes products better

While individual sensors provide essential data, our on-chip sensor fusion software combines data from multiple sensorsto power features that users love. TDK sensing software enables algorithms to run on-chip, delivering short system latency and low power consumption so your device can run efficiently.

Whether in a car, robot, or smartphone, TDK sensor fusion delivers more accurate sensing, the key to delivering great user experiences and safety. TDK’s Advanced Sensor Fusion Library that provides highly accurate 6-axis and 9-axis sensor fusion outputs.

Enable more complex sensor-driven use cases

Leverage TDK integration software to seamlessly combine sensors
Icon depicting a basic sound wave

Spatial audio

Low-power IMUs for spatial audio without draining the battery

Icon depicting a location pin commonly used in GPS/navigation applications

Always-calibrated navigation

Magnetometer integrated with a 6-axis IMU for always-calibrated compass

Icon depicting a hand with index finger extended, with lines indicating a sweeping gesture

Gesture, movement, and sound detection

Ultra-low power sensing for always-on, all day motion and voice detection

Sensor fusion makes device motion sensing faster and more accurate

Take you motion sensing to the next level

Person using a handheld thermal imaging camera to inspect the temperature of electrical components inside an open control panel.

More accurate

Intelligently combining the data from more than one sensor provide more accurate readings

  • Leverage FIFO in IMU to improve the efficiency of sensor data reading
  • High levels of stability for OIS and EIS applications
  • Rapid calibration and predictive quaternion 
Car dashboard display showing a rearview camera image with colored guide lines, indicating the area behind the vehicle for parking assistance.

More resistant to interference

Combining sensor types or data from more than one sensor increases resistance to noise, vibration, and magnetic interference

  • Instant calibration and high-precision motion tracking
  • Generate row, pitch, and yaw data or quaternine data
  • Premium levels of orientation and motion accuracy 
Young boy dressed yellow jacket on in open field piloting a modern digital drone using remote controller

Easier to integrate

TDK provides pre-optimized software and algorithms integrating sensor data to maximize performance and enable use cases

  • Complete toolset for quickly integrating sensors into your device
  • Out-of-the-box software optimized through successful product implementations
  • Enable gesture detection and other advanced use cases 

More accurate sensing by seamlessly integrating data from multiple sensors

Take your sensing to the next level

Icons depicting the combination of a gyroscope and an accelerometer

6-axis gyroscope + accelerometer

MEMS Motion Sensors

IMUs with a single software interface and part combining gyroscopic and inertia MEMS sensor

Illustration of two microchips (one labeled "Inertial Motion Sensor" and the other "TMR Sensor" and a smart watch orbiting around each other

9-axis IMU + TMR magnetometer

TDK PositionSense

Integrating a 3-axis magnetometer with a 6-axis IMU for always-calibrated motion sensing

Custom sensors using SensorFusion

Explore popular sensors for SensorFusion applications

Black microchip with TDK logo and "ICM-42688-V" etched onto the surface

ICM-42688-V

High-Precision 6-Axis MEMS MotionTracking® Device with Advanced Sensor Fusion Library

The ICM 42688-V 6-axis IMU with Advanced Sensor Fusion Library is the highest performance and lowest noise consumer IMU available, providing up to a 10x enhancement in orientation accuracy for high-performance IoT applications. 

Microchip with TDK logo and "ICM-40627" etched onto its surface

ICM-40627

High-Performance 6-Axis MotionTracking® IMU with AirMotion Library

The ICM-40627 6-axis IMU with Air Motion Library is a highly precise, ultra-low-power solution dedicated to motion-control applications such as smart TV remotes, air mouse, presentation pointers, and smart sketching. 

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?

Sensor Fusion | TDK InvenSense