Various video gaming accessories laid around the edges of the picture

Raise your game with TDK smart gaming sensor solutions

Powering the future of controllers, keyboards, AR/VR, and beyond

Browse Products
Brightly colored, close-up photograph of a hand on a gaming mouse

When milliseconds matter, every click, scroll, and movement counts

Gaming experiences are becoming increasingly immersive and interactive, driven by advances in esports, virtual reality, and next-generation gaming platforms. 

TDK brings compact, low-power sensing technologies that power these experiences - featuring our latest TMR (Tunnel-magneto-resistance) sensor technology for precision control, MEMS microphones with extraordinary sound fidelity for voice communication, and SmartMotion™ sensors for seamless gesture and motion tracking.

Whether you're an elite e-sports competitor or an OEM building the next breakthrough gaming device, TDK provides the sensor platform designed for serious performance.

For ultimate gaming performance, look for TDK TMR and MEMS sensors

Engineered for performance gaming

Key sensing features that enhance precision, responsiveness, and reliability across gaming systems
Simplified line icon depicting an arrow hitting the bullseye of a target

High resolution and accuracy

Pinpoint precision for every move, click, and aim

Simplified line icon of a speedometer depicting high speed

Fast response (low latency)

Ultra-responsive sensors for instant, lag-free gameplay

Icon depicting a shield with a check mark

Contactless sensing for durability

No wear and tear—play harder, longer, without worry

Simplified line icon depicting a fully charged battery

Long battery life

Uninterrupted gaming with sensors optimized for efficiency

Icon depicting a basic sound wave

Lowest power, high-fidelity audio

Low-noise, high-SNR, enabling precise voice capture and immersive in-game audio

Icon depicting a trophy with a star on it

Precision that performs

Accurate, reliable motion sensing for high-performance gaming devices

Icon depicting a clock with arrows pointing around it to signify the passage of time

Ultra-low-power design

Maximize efficiency to extend battery life and reduce heat

Simplified line icon depicting a box being scaled down to a smaller size

Compact integration

Small, flexible form factors for seamless hardware design

Icon depicting a small control panel with three sliders at different levels

Custom tuning & application support

Tailored solutions and expert support for your specific gaming applications

Featured video

TDK Smart Gaming sensor solutions – TMR & MEMS technology in gaming gear

TDK TMR and MEMS sensors deliver the ultimate edge for gamers and gaming gear. Smart gaming sensing solutions offer the precision, ultra-low power, high-performance sensors for keyboards, controllers, mice, webcams, pedals, steering, AR/VR and other gaming gear.

Gaming gear applications for TDK TMR sensors

For gamers and OEMs, TDK smart gaming sensors deliver performance and innovation. Find them in products or integrate them into your next device

Close-up photograph of a hand using a gaming keyboard

Keyboard key switches

High-resolution actuation sensing for advanced input control

 

  • Detect actuation as fine as 0.001 mm
  • Instant, responsive gameplay
  • Multiple actions from a single keypress
TMR linear positon sensors
Brightly colored, close-up photograph of a pair of hands holding a gaming controller

Controller stick & trigger button

Precision control and low-latency response for gameplay accuracy

 

  • Achieve ultra-precise directional control, down to 0.05°
  • TMR enables quicker movement with no delay

 Other TDK sensors

  • IMU, MEMS microphone
TMR angular sensors
Brightly colored, close-up photograph of a hand on a gaming mouse

Mouse wheel

Granular scroll sensing for smooth and precise control

 

  • Sense scroll movement with 0.05° revolution for smooth, granular control
TMR angluar sensor
First person view of two hands grasping a VR headset preparing to put it on

AR/VR headsets

Spatial tracking and immersive interaction

 

  • Instant and precise absolute heading with PositionSense IMU + TMR solution
TMR sensors
Brightly colored, detailed image of a webcam sitting on top of a platform

Webcam

Precision sensing for stabilization and autofocus

 

  • 0.001 mm resolution for auto‑focus

Other TDK sensors

  • IMU, MEMS microphone
TMR sensors
Close-up photograph of two hands turning a gaming steering wheel

Driving wheel & pedals

High-precision input sensing for simulation systems

 

  • 0.05º resolution for smooth granular control
TMR sensors

TDK empowers game builders with our custom sensing solutions

Advanced motion, magnetic, audio, and time-of-flight sensing for gaming equipment. With TDK’s TMR and MEMS sensor technologies, your gear is built to win.

Microchip next to two small magnets

SmartMagnetics

Create next-gen gaming controls with TMR sensors

TMR sensors provide precise magnetic sensing for gaming controllers and high-precision input devices.

  • Detect joystick movement and angular position with sub-millimeter precision
  • Deliver contactless sensing for durable, wear-free controller inputs
  • Support compact, ultra-low-power designs ideal for high-performance gaming peripherals
An enlarged TDK microchip next to a classic gyroscope

SmartMotion®

Power responsive motion tracking for immersive gameplay with MEMS motion sensors

SmartMotion inertial sensors deliver precise motion tracking for gaming platforms including AR/VR headsets, controllers, and mobile gaming devices.

  • Deliver industry-leading motion tracking for AR/VR headsets, handheld controllers, and mobile gaming platforms
  • Support advanced gameplay interaction with sensor fusion, machine learning, and on-chip motion processing
  • Extend playtime with ultra-low-power IMUs and wide full-scale range sensing
An enlarged TDK microchip next to a classic microphone

SmartSound™

Deliver immersive audio and clear communication with MEMS microphones

SmartSound microphones capture voice and environmental sound clearly for gaming headsets and voice-enabled gaming platforms.

  • Deliver clear voice capture for in-game chat, streaming and voice commands
  • Support environmental awareness and immersive gaming audio
  • Provide high-fidelity sound capture with ultra-low-power operation

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?