Home|Partners|Technology Partners
Geometric illustration of lines and dots arranged to form a pattern

Technology partner showcase

TDK builds solutions with trusted ecosystem partners

Abstract digital illustration consisting of groupings of dots resembling datapoints

Better together

At TDK, we believe that collaboration fuels progress. The InvenSense Sensor Partner Program is a dynamic ecosystem where visionary partners join forces with TDK’s cutting-edge sensor solutions. Partners bring our sensors into complete solutions that accelerate your development.  

Icon showing three simple avatars connected by three lines

Customers / ODMs / OEMs

By leveraging our partner-developed solutions, customers gain access to proven applications that address their unique challenges

Simplified line icon depicting three interlocked puzzle pieces and one nearly placed

Open-Source Community

We actively contribute to open-source projects, fostering knowledge sharing and collaborative development

Icon depicting a hardware development kit

Developers

Our program reduces the time and effort required to transform ideas into functional prototypes, empowering developers to create impactful solutions

Intelligent sensor partner solutions

An ecosystem to foster customer innovation

Arox logo over a light gray background

Arox

Arox Studio, Deep System

Arox is an Italian silicon design company developing microcontrollers through a proprietary methodology focused on extreme energy efficiency, treating efficiency as a design challenge rather than a manufacturing one. Arox Studio, the company’s proprietary development platform, integrates a virtual model of TDK’s ICM-45605 6-axis IMU into Deep System, its novel system simulation environment, enabling developers to connect the sensor to Arox MCUs, inspect signals, and develop firmware before physical prototypes exist, accelerating ICM-45605 adoption.

Alif Semiconductor logo

Alif Semiconductor

AK-E7-AIML

The AK-E7-AIML AppKit, powered by Alif Ensemble E7 Fusion processor with TDK motion sensors and microphones, enables quick software development and evaluation for Edge Machine Learning use cases.

Qualcomm logo

Qualcomm

TDK Mezzanine Board

The TDK Mezzanine board is a multi-sensor robotics board supported on all RBx platforms through Qualcomm. This allows any customer to utilize Qualcomm Robotics Processors to quickly and efficiently evaluate and develop upon all the necessary sensor and motor controller technology needed for any robotic product.

Renesas logo

Renesas

QCIoT-ICM42688P

The Renesas QCIoT-ICM42688P is a PMOD board that consists of TDK's ICM-42688-P IMU and can be connected to any Renesas MCU platform on QC Studio. This enables users to pick these sensors to rapidly prototype solutions with Renesas MCU platforms.

Ambiq logo over a light gray background

Ambiq

Apollo3 Blue harvestKIT™

The Ambiq harvestKIT™ AMA3BHARV1 is an energy harvesting reference design platform designed to eliminate batteries or enhance battery life in IoT applications. Apollo3 Blue SOC runs AI/ML algorithms on sensor data from TDK’s ultra-low power 6-axis ICM-45605 IMU.

InnoPhase logo on a light gray background

InnoPhase IoT

Talaria TWO (INP1014 / INP1015)

Talaria TWO (T2) EVB is powered by InnoPhase IoT’s ultra-low power T2 Wi-Fi/BLE module and a comprehensive SDK for developing battery-powered IoT applications. The SDK is certified to work with IoT cloud platforms (AWS, Azure), Smart Home Matter protocol, and supports TDK ICU-30201 ultrasonic ToF sensor.

The combined T2 EVB and TDK DK-30201 kit offers a turn-key presence detection solution for Always-ON & Always-Connected applications requiring ubiquitous connectivity & low power consumption.

Microchip logo on a light gray background

Microchip

dsPIC33A DSC

The demonstration board combines a Microchip dsPIC33A DSC, LAN8651/LAN8679 10BASE-T1S connectivity, a TDK InvenSense ICM-42688-P 6-axis inertial measurement unit (IMU), and a MikroE expansion connector for compatible additional TDK sensors. 

The Microchip dsPIC33A DSC can process and fuse the InvenSense IMU data locally before transmitting relevant information over the 10BASE-T1S network.

AON Devices logo on a light gray background

AON Devices

AON1100™ EVK, AON1120™ EVK

The AON1100™/AON1120™ EVK is an evaluation kit for ultra-low power, always-on speech and sound detection, enabled by AON1100/AON1120 Edge AI chip and TDK's T5838 microphone. AON1120 also enables advanced sensor fusion. 6-axis sensor fusion can also be enabled on AON1120 EVK by connecting the ICM-42670-P sensor board

Ambarella logo on a light gray background

Ambarella

CV72S EVK

Ambarella's CV72S EVK uses Ambarella SoCs (CV72S) and TDK ICM-42670-P IMUs for evaluation and development of OIS/EIS and SLAM functions for security camera, video conference cameras and others. All Ambarella CV family SoC EVKs support TDK 6-axis IMUs.

Syntiant logo on a light gray background

Syntiant

RASynBoard Kit

RASynBoard is a tiny (25mm x 30mm), ultra-low power, edge AI/ML board, based on a Syntiant NDP120 Neural Decision Processor, a Renesas RA6M4 host MCU plus a power-efficient DA16600 Wi-Fi/BT combo module.

The NDP120 subsystem with onboard TDK digital microphone (T5838), TDK IMU motion sensor (ICM-42670-P) and SPI Flash memory, achieves highly efficient processing of acoustic- and motion events.

MindMics logo

MindMics

MM-TW-01WT

MindMics MM-TW-01WT infrasonic ear buds use the TDK 6-axis motion sensor ICM-42670-P for movement artifact suppression in infrasonic in-ear heart health monitoring, while allowing users to listen to music or take calls through TWS earbuds.

Isentek logo on a light gray background

Isentek

DK-42688-9X, DK-42670P-9X

The DK-42688P-9x and DK-42670P-9x are two comprehensive development platforms for 9-axis motion sensing solutions. These 9-axis sensor solutions comprise of a high performance 6-axis motion sensor - ICM-42688-P/ICM-42670-P, and a 3-axis magnetometer Isentek IST8306 high-precision hall sensor.

Avnet logo on a light gray background

Avnet

RASynBoard Kit

RASynBoard is a tiny (25mm x 30mm), ultra-low power, edge AI/ML board, designed by Avnet .It is based on a Syntiant NDP120 Neural Decision Processor, a Renesas RA6M4 host MCU plus a power-efficient DA16600 Wi-Fi/BT combo module.

The NDP120 subsystem with onboard TDK digital microphone (T5838), TDK IMU motion sensor (ICM-42670-P) and SPI Flash memory, achieves highly efficient processing of acoustic- and motion events.

 

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?