Drones

High-performance sensors for drones, UAVs, & RC hobby

Browse products
A pair of hands opened to reveal a holographic wireframe of a drone and its key components

About

Drones, unmanned aerial vehicles (UAV), and radio controlled (RC) vehicles are dependent on smart sensors for precise control and advanced capabilities. TDK’s high-performance sensors enable smooth movement, responsive control, and reliable automated behaviors even in temperature extremes and noisy environments.

TDK IMUs are integrated into many leading consumer drones, RC planes, and RC cars. Whether your drone or RC vehicle is used for professional image capture or fun, picking the right sensors is a key to delivering capabilities your customers will love.

Accurate sensing for professional & hobbyist drones

Imagine how smooth, reliable control can improve your products
Simplified line icon of a speedometer depicting high speed

Most trusted IMUs for drones

Leverage TDK’s long track record of delivering for leading drone and RC companies 

Simplified line icon depicting a quadcopter drone

Lowest noise IMU with high temperature stability

Whether you need dual IMUs, extreme temperature resistance, or pinpoint accuracy, TDK has you covered 

Simplified line icon depicting an operating system window and "</>" characters to indicate software and coding

Highly accurate and responsive sensing

High ODR with short system latency to maximize performance 

Discover what’s possible and build with TDK digital microphones

Drone with blurred propellers and video camera flying in the air

Photography & videography

Professional, consumer, social media, and filmmaking 

Drone carrying a package in a residential complex

Logistics

Package delivery, search & rescue, medical supplies, and disaster relief 

Drone flying over a farm field

Agriculture

Precision farming, crop monitoring, and weed removal

Black drone quadcopter with camera flying over residential construction home

Inspection

Buildings, real estate, insurance, infrastructure, construction projects and security 

Small modern drone hovering taking picture of a sunrise in a mountain range

Scientific

Mapping, environmental surveys, geological analysis, and wildlife conservation 

TDK sensors power advanced drones and RC vehicles

What capabilities are most important for your products?

Silhouette of a quadcopter drone flying in front of a blurred background, overlaid with technical illustration of lines

Smooth movement and navigation

TDK SmartMotion® flight control and gimbal stabilization deliver ultra smooth movement and clear imaging

TDK SmartMotion® flight control and gimbal stabilization deliver ultra smooth movement and clear imaging

  • 6-axis, 9-axis, or even dual IMUs for the most advanced stabilization available for drones
  • Enable amazing photography and videography quality through extreme image stability
Photo of a hand holding modern flying drone remote, navigating it with joystick

Fine grain control

Leverage TMR for delicate and instantaneous sensing of inputs and outputs

  • Handheld controllers with the fastest, most precise sticks, buttons, and dials to give users confidence
  • Precise control of motors, gimbals, and servos through sensing of movements at the micrometer level 
Photo of agriculture drone spraying fields as it flies

Obstacle avoidance

TDK SmartSonic™ ultrasonic time-of-flight technology detects objects within 7M+ in real-time

  • Sense the distance to objects and the terrain type, such as water or grass
  • Ensure smooth flights without collisions 
Drone with blurred propellers and video camera flying in the air

Voice and sound capture

TDK SmartSound™ enable clear audio capture in noisy environments

  • Record sound over the noise of propellers, motors, and the surrounding environment
  • Enable smooth voice control through clear audio data capture
  • Noise canceling and beam forming for sound recordings

Product Spotlight

Explore popular sensors for drones, UAVs, and RC

Microchip with TDK logo and "ICM-40609-D" etched onto its surface

ICM-40609-D

Designed for Drones

The ICM-40609-D is a 6-axis MEMS MotionTracking™ device that combines a 3-axis gyroscope and a 3-axis accelerometer designed for the drone market. The ICM-40609-D is form factor compatible with our legacy drone devices – making the transition to the latest offering incredibly simple.

Find the ICM-40609-D Symbol, Footprint & 3D Model at SnapMagic.

Microchip with TDK logo and "ICM-42688-P" etched onto its surface

ICM-42688-P

High-Precision 6-Axis MEMS MotionTracking® Device

6-Axis High performance IMU supporting highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation. 

Microchip with TDK logo and "ICU-10201" etched onto its surface

ICU-10201

High-Performance Ultrasonic Time‑of‑Flight Sensor

The ICU-10201 is a high-performance ultrasonic Time-of-Flight sensor that is ideal for measuring the range of objects between 10cm and 1.2m, and offers a customizable field-of-view of up to 180º. It has a sample rate of 250 samples per second at 0.3 meters, and 130 samples per second at 1 meter. It comes in a 3.5 × 3.5 × 1.26 mm LGA package, and includes an integrated DSP for signal processing.

T5818

T5818

Bottom Port PDM Digital Output Multi-Mode Microphone

Note: The T5818 is marked as EOL and is not recommended for new designs.

The T5818 is a Pulse Density Modulation (PDM) microphone with a dynamic range of 107dB at 590µA, the widest dynamic range in the industry at the lowest power, which allows for excellent acoustic performance in environments that shift from very quiet to very loud, such as far field voice pickup barge-in for Smart Speaker applications.

This microphone features 66dBA SNR, 135dB SPL AOP, at 590 µA in High Quality Mode (HQM), and decreases power consumption to 215 µA in Low Power Mode (LPM). It is essential for capturing high quality audio inputs, which plays a vital role for AI engines and cloud-based applications that require a PDM microphone interface. Current analog output wide dynamic range microphones require expensive ADCs to take advantage of full acoustic capabilities. The T5818 provides this ADC conversion while maintaining excellent dynamic range with the benefits of a PDM low latency bit stream, making it suitable for a wide range of applications, from mobile phones to ANC headsets.

MPN: MMICT5818-00-12

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?