October 23, 2017
TDK Corporation announces the immediate worldwide availability of the InvenSense ICM-20789 MEMS 7-axis integrated inertial device combining a 3-axis gyroscope, 3-axis accelerometer and an ultra-low noise MEMS capacitive barometric pressure sensor. The ICM-20789 encompasses a single small footprint, with the industry’s lowest pressure noise of 0.4Pa RMS and excellent temperature stability with a temperature coefficient of ±0.5 Pa/°C.
The low temperature coefficient of the ICM-20789 enables the temperature stable capacitive pressure sensor to measure extremely small pressure differences of ±1Pa, enabling the ICM-20789 to detect altitude changes of less than 5cm. This industry leading pressure noise performance enables improved drone altitude-hold and a more accurate tracking of altitude changes for wearables, navigation, and fitness applications.
In mass production of Skyrocket’s new line of Sky Viper drones, Hayley Thistlethwaite, vice president of product development at Skyrocket Toys stated, “The ICM-20789 has helped to improve the overall flight performance from our previous generation of drones, and demonstrated better altitude-hold over other solutions.”
In addition, TDK’s latest high-performance 6-axis motion sensor inside the ICM-20789 integrates the most granular tracking of rotational and linear motion and simplifies the fusing of sensor signals. The motion and pressure sensor integration enables a fast implementation for a wide range of applications including: activity monitoring for wearables, gesture recognition for AR/VR and gaming applications, and step/stair counting for fitness applications.
InvenSense ICM-20789 is available in wide distribution in October 2017. Please visit: https://www.invensense.tdk.com/products/motion-tracking/7-axis/ or contact InvenSense Sales at sales@invensense.com.
For additional ICM-20789 information:
TDK will be showcasing the ICM-20789 at the 2017 TDK Sensors Developers Conference to be held October 23-24, 2017 at the Santa Clara Marriott, in Santa Clara, California, USA. The conference focuses on the “World of Sensors” and will share the latest InvenSense motion and sound product portfolio and introduce new sensor companies from the TDK group. TDK, EPCOS, ICsense, TDK-Micronas, and Tronics, will accompany InvenSense to highlight their solutions and together represent TDK, showcasing a variety of new sensor products and solutions. To schedule press and partner meetings for the complete TDK group at the show, contact pr@invensense.com.
Main applications
Key features and benefits of ICM-20789
Key data
Product | Packaging Dimensions (mm) | Temperature | Pressure Sensor | Accelerometer | Gyroscope |
ICM-20789 | 4x4x1.365 | -40C to 85C | Noise: 0.4 Pa RMS
Relative Accuracy: ±1Pa |
±2g, ±4g, ±8g, ±16g | ±250 dps, ±500 dps, ±1000 dps, ±2000 dps |
About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK’s further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.
About InvenSense
InvenSense, Inc., a TDK Group company, is a world leading provider of MEMS sensor platforms. InvenSense’s vision of Sensing Everything® targets the consumer electronics and industrial areas with integrated Motion and Sound solutions. InvenSense’s solutions combine MEMS (micro electrical mechanical systems) sensors, such as accelerometers, gyroscopes, compasses, and microphones with proprietary algorithms and firmware that intelligently process, synthesize, and calibrate the output of sensors, maximizing performance and accuracy. InvenSense’s motion tracking, audio and location platforms, and services can be found in Mobile, Wearables, Smart Home, Industrial, Automotive, and IoT products. In May of 2017, InvenSense became part of the MEMS Sensors Business Group within the newly formed Sensor Systems Business Company of TDK Corporation. InvenSense is headquartered in San Jose, California and has offices worldwide. For more information, go to www.invensense.tdk.com and http://www.coursaretail.com.
You can download this text and associated images http://www.invensense.tdk.com/news-media/tdk-announces-worldwide-availability-of-the-industrys-first-7-axis-motion-and-pressure-sensor.tdk
Further information on the products can be found under https://www.invensense.tdk.com/products/motion-tracking/7-axis/ICM-20789/
Contacts for regional media
Region | Contact | Phone | ||
Global | Mr. David A. ALMOSLINO | TDK InvenSense, CA, USA | +1 408-501-2278 | pr@invensense.com |