ICM-20789 Datasheet
ICM-20789 Datasheet

ICM-20789 Datasheet

7-Axis, High Performance Integrated 6-Axis Inertial and Barometric Pressure Sensor

The 7-Axis ICM-20789 is an integrated 6-axis inertial device that combines a 3-axis gyroscope, 3-axis accelerometer, and an ultra-low noise MEMS capacitive pressure sensor in a 24-pin LGA package. This unique 7-Axis device offers performance of discrete components in a single small footprint for tracking rotational and linear motion as well as pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 8.5 cm.

The pressure sensor’s MEMS capacitive architecture provides the industry’s lowest noise at the lowest power, high sensor throughput, and temperature coefficient offset of ±0.5 Pa/°C. The pressure sensor’s combination of high accuracy elevation measurements, low power, and temperature stability complemented by the motion tracking 6-axis inertial sensor in a small footprint, make it ideal for a wide range of motion tracking applications.

The embedded 6-axis MotionTracking device combines a 3-axis gyroscope, 3-axis accelerometer, and a Digital Motion Processor™ (DMP). An available large 4 kB FIFO reduces traffic on the serial bus interface, and power consumption through burst sensor data transmission. The Gyroscope has programmable FSR of ±250 dps, ±500 dps, ±1000 dps and ±2000 dps. The Accelerometer FSR is programmable to ±2g, ±4g, ±8g and ±16g

ICM-20789 has 16-bit ADC for the 6-axis inertial sensor and 24-bit ADC for the pressure Sensor, programmable digital filters, two temperature sensors – one each in 6-axis Inertial and Pressure sensor. The device features an operating voltage of 1.8V. Communication port includes I2C at 400 kHz (6-axis and Pressure) and 8 MHz SPI (6-axis only). The package is 4x4x1.365 mm 24-pin to minimize board area requirements.

TPI car

row of bicycles

TRACK map 2

TRACK map

Error: Contact form not found.

RIDE map

loading