您的答案在这里
即时搜索产品文档、教程和社区解决方案
开发者社区
提问、分享你的项目,并与来自世界各地的工程师和开发者合作
论坛概览
探索解决方案,提出问题,并与其他开发者交流。所有帖子都是公开的——请登录以参与贡献。
知识库
由社区贡献的长篇技术文章、教程和文档
软件下载
访问开发工具、SDK 和文档,加速您的项目开发
开源贡献
探索我们的开源项目,为社区做出贡献,并在 GitHub 上访问参考实现。

TDK sensors channel
Subscribe to stay updated with the latest sensor technologies, development tips, and product demonstrations from our engineering experts.
Featured repositories
YouTube频道
观看我们的工程团队提供的演示、教程和技术讲解

InvenSense YouTube Channel
Subscribe to stay updated with the latest sensor technologies, development tips, and product demonstrations from our engineering experts.
60+
Videos
700
Subscribers
Content categories
Subscribe now试用智能传感器选择器
Start with any filter below to find your ideal sensor. Add more details for a more precise recommendation.
TDK产品中心
探索我们全面的电子元件和传感器解决方案产品组合,不仅限于MEMS传感器
6-Axis
InvenSense’s 6-axis family of motion sensors with a 3‑axis gyroscope and a 3‑axis accelerometer on the same silicon die are the highest performance sensors in the market with the lowest noise, best temperature stability, and highest sensitivity accuracy. These key factors are key to create applications such as navigation, imaging, and augmented reality, with the best user experience.
This portfolio includes sensors with intelligent on‑board processing designed for the smart use of power where the main processor can be kept in low power mode, such as when a wearable device is keeping track of a user’s steps to count calorie expenditure. These devices enable manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance for consumers.
The 6-axis family also supports highly configurable multi‑interface devices that for example support external devices such as manometers and barometers. Combined with the InvenSense MotionApps™ Platform, sensor management is offloaded from the operating system and the motion‑based complexities are abstracted using a structured set of APIs for application‑development.
19
Products available
Key applications
9-axis
TDK PositionSense™ is a dual-chip 9‑axis position tracking solution for instant and precise absolute heading. The PositionSense sensor solution includes the industry’s lowest power 6‑axis IMU and 3‑axis TMR-based magnetometer, with on-chip sensor fusion software and off-chip pedestrian dead reckoning (PDR) software.
Ideal for smartphones, wearables, AR/VR, drones, robotics, and more, PositionSense ensures people are never lost and are always on the right track.
1
Products available
Key applications
惯性传感器
TDK’s SmartMotion️ family of industry‑leading inertial sensors offer on-chip sensor fusion and machine learning to bring edge intelligence to a wide range of consumer devices. Whether 3‑axis, 6‑axis, or 9‑axis, TDK IMUs offer the lowest power consumption, ultra‑high performance, and stability that are ideal for smartphones, wearable/hearable devices, smart glasses, AR/VR, drones, robotics and more.
13
Products available