Home|Sensors|惯性传感器
Abstract illustration of blue and pink lines simulating motion

TDK SmartMotion® MEMS惯性传感器

超低功耗、高精度的惯性测量单元(IMU)、陀螺仪和加速度计, 内置智能功能

Browse Products
Robotic device with technical overlays suggesting connectivity, artificial intelligence, and sensor systems

行业领先的运动感应,用于位置追踪

TDK 是集成运动解决方案的先驱和领导者,将高性能 MEMS 传感器与先进的 MotionFusion™ 算法和嵌入式处理相结合。我们的 MotionTracking™ 设备将加速度计、陀螺仪和传感软件集成到紧凑、低功耗的平台中,能够以最小的系统复杂性提供精确、实时的运动数据。  
 
SmartMotion 传感解决方案可在消费电子、汽车和工业应用中实现高精度性能,包括智能手机、可穿戴设备、游戏、ADAS、机器人、导航、资产追踪和状态监测。这些技术共同驱动更智能、更灵敏且更节能的系统

SmartMotion 主要功能

运动感应,带来您可以信赖的精准、高效与可靠性
Simplified line icon depicting an ascending bar graph

高性能,最低陀螺仪噪声

更智能的集成,更少的误触发,以及用户能够感受到的可靠性能 

Simplified line icon depicting a fully charged battery

持久续航,始终在线功能

通过超高效、持久的电池性能带来持久的满意体验 

Simplified line icon depicting a globe

值得信赖且经过验证的业绩记录

作为IMU产品类别的先驱,迄今已售出超过80亿颗芯片

Icon depicting a microchip resembling a MEMS microphone

芯片级传感器融合与边缘智能

支持芯片级传感器融合和机器学习,实现传感器的边缘智能

Featured video

SmartMotion® TWS solution demo

Watch a demo showcasing how TWS solution enables natural movement and gestures recognition using SmartMotion sensors.

跨所有平台的运动感应应用

了解先进的惯性传感器如何提升消费类、工业和汽车系统的性能、效率和可靠性

Photo of customers testing products inside a consumer electronics store

消费类应用

面向智能用户体验的消费类运动感应

通过流畅的运动追踪、手势控制和屏幕旋转,提升智能手机、可穿戴设备以及AR/VR设备的用户体验。 

探索
Photograph of man examining industrial equipment inside a factory

工业应用

用于自动化和监控的精密传感

通过精确的运动和振动感应,实现精密监测、预测性维护和机器控制。 

探索
Photograph of interior of car with a pair of hands holding a diagnostic device for vehicles

汽车应用

用于安全与控制的汽车级传感

通过为恶劣环境和汽车级可靠性设计的传感器,支持安全、导航和稳定性功能。 

探索

探索 SmartMotion 传感器产品组合

从3轴到9轴解决方案,实现跨应用的运动追踪、控制和导航

Icons depicting the combination of a gyroscope, accelerometer, and compass

9轴传感器:IMU + 磁力计

高级导航和推算定位

集成了加速度计、陀螺仪和磁力计,这些传感器提供完整的运动和航向信息。

专为高级导航、无人机飞行控制和汽车航迹推算应用设计。

Icons depicting the combination of a gyroscope and an accelerometer

6-轴传感器

同步惯性感应,实现精确的运动

控制 结合3轴加速度计和3轴陀螺仪,这些传感器可提供完整的运动追踪和姿态数据——非常适用于需要无缝实时性能的机器人、AR/VR和稳定系统 

Icons depicting a gyroscope and an accelerometer

3轴传感器

高效的单一功能运动感应

3轴设备是独立的陀螺仪和独立的加速度计,非常适合移动设备、可穿戴设备和物联网应用,在这些应用中,响应速度与效率兼得 

GitHub 资源

Sensor

SmartMotion 传感器驱动程序与示例

传感器驱动程序的源代码可以在我们用于 SmartMotion 解决方案的公共 GitHub 组织中找到。其他可用的代码库还将提供示例用例的源代码。了解更多

产品聚焦

探索我们的 SmartMotion® 惯性传感器

Microchip with TDK logo and "ICM-45605" etched onto its surface

ICM-45605

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45605 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

Microchip with TDK logo and "ICM-45686" etched onto its surface

ICM-45686

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45686 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.

ICM-45686 provides higher full-scale range upto 4000 dps and 32g, better temperature stability to reduce temperature related drift, and high-performance features such as Real Time Clock Input and 18/19 bit high-resolution FIFO.

This family offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This also offers the very first Gyroscope Low Power Mode, enabling ~200uA of 6-axis IMU current consumption, making it the top choice for wearables, hearables and any battery driven IoT application.

It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors.

Microchip with TDK logo and "ICM-42670-P" etched onto its surface

ICM-42670-P

High-Performance 6-Axis MotionTracking® IMU

Ultra‑low power 6‑Axis IMU targeted at Consumer and IoT applications which require longer battery life. It has the industry’s lowest power consumption for both 6‑axis and accelerometer only operating modes. 

Microchip with TDK logo and "ICM-42370-P" etched onto its surface

ICM-42370-P

High-Performance 3-Axis MotionTracking® Accelerometer

The ICM-42370-P is a high-performance 3-axis MEMS accelerometer. It targets consumer/industrial appliances, security camera and IoT applications that require low noise and high accuracy accel data with low power consumption. It features 16-bit ADC for high accel sensitivity and supports wide range of on-chip motion event/activity detection based on interrupt or register access without addition user programming.

The ICM-42370-P is in a 2.5 × 3 × 0.76 mm (14‑pin LGA) package which is pin compatible to standard 6-axis IMU footprint. This drop-in compatibility enables easy transition between 3-axis and 6-axis solution depends on different application requirements.

The device supports a VDD/VDDIO operating range of 1.71V to 3.6V. Other features include configurable host interface that supports I3C℠, I²C, and SPI serial communication, up to 2.25 Kbytes FIFO and 2 programmable interrupts with ultra-low-power wake-on-motion support to minimize system power consumption.

Microchip with TDK logo and "ICM-42688-P" etched onto its surface

ICM-42688-P

High-Precision 6-Axis MEMS MotionTracking® Device

6-Axis High performance IMU supporting highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation. 

Microchip with TDK logo and "ICM-40627" etched onto its surface

ICM-40627

High-Performance 6-Axis MotionTracking® IMU with AirMotion Library

The ICM-40627 6-axis IMU with Air Motion Library is a highly precise, ultra-low-power solution dedicated to motion-control applications such as smart TV remotes, air mouse, presentation pointers, and smart sketching. 

开发套件

探索我们为每种传感器类型专门开发的综合开发平台。 * 以 Microchip G55 MCU 为核心设计,可供开发人员快速评估使用。

rp_dk-456xx

DK-45686

Development Kit for ICM‑45686 Motion Tracking Device

The DK‑45686 is a comprehensive development platform for ICM‑45686, a high performance 6‑axis motion sensor that combines a 3‑axis gyroscope, and a 3‑axis accelerometer.

The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICM‑45686 based solutions. The DK‑45686 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU.

The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Driver for ICM‑45686

Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICM‑45686 sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI).

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.

DK-42670-P: Black PCB with many small chips and components attached to it

DK-42670-P

Development Kit for ICM‑42670‑P MotionTracking Device

The DK‑42670‑P is a comprehensive development platform for ICM‑42670‑P, a high performance 6‑axis motion sensor that combines a 3‑axis gyroscope, and a 3‑axis accelerometer.

DK-42688-P: Black PCB with many small chips and components attached to it

DK-42688-P

Development Kit for ICM‑42688‑P MotionTracking Device

The DK-42688-P is a comprehensive development platform for ICM-42688-P, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer.

DK-42605: Blue PCB with many small chips and components attached to it

DK-42605

Development Kit for ICM‑42605 MotionTracking Device

The DK-42605 is a comprehensive development platform for ICM-42605, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?