Home|Sensors|麦克风
Abstract illustration of pink, purple, and blue lines arranged to appear as sound waves

TDK SmartSound™

高性能MEMS麦克风

Browse Products
Photo of a Microphone1

高级音频感应与声学活动检测

SmartSound麦克风提供高信噪比(SNR)和先进功能,如超低功耗的声学活动检测(AAD),实现始终在线、上下文感知的音频感知和音频人工智能,包括语音接口和声学事件检测,适用于消费类、物联网和边缘人工智能系统。  

 

SmartSound数字麦克风基于高性能MEMS元件和最先进的宽动态范围CMOS技术,支持PDM(脉冲密度调制)和完全抽取输出,实现紧凑、节能设计中的无缝集成和可扩展音频接口解决方案。 

SmartSound features you can build on

High-performance audio sensing with ultra-low power, flexible integration, and proven edge intelligence
Simplified line icon depicting a flag planted on top of a mountain

Pioneers in AAD

First to bring AAD to market - proven technology that intelligently wakes the audio chain only when sound matters. 

Simplified line icon depicting an ascending bar graph

Highest performance with PDM or I²S

Studio‑quality digital capture with flexible I/O to fit any system architecture.  

Simplified line icon depicting a fully charged battery

Lowest power digital mic

Microamp‑class operation designed for always‑on devices and ultra‑long field life.

Simplified line icon of a speedometer depicting high speed

Low latency

Exceptional signal‑to‑noise with a minimal delay profile for clear, natural audio capture.

Featured video

TDK SmartSound™ MEMS Microphones for IoT and Edge AI Applications

See how TDK’s SmartSound™ T5848 microphones bring ultra-low-power Audio AI to life. From wearables to smart speakers, discover how Acoustic Activity Detect (AAD) enables always-on intelligence without draining battery. Watch the full interview with TDK InvenSense VP Uday Modoi at Sensors Converge 2024.

为下一代音频应用提供动力

从语音指令到声学智能,实现更智能、更灵敏的音频体验

Man recording audio podcast

真无线音频

从通话到降噪再到语音命令,我们的MEMS麦克风捕捉到极致的清晰度和精确度 

Smart speaker sitting on table in foreground, and woman sitting on the couch in the background

麦克风阵列

在麦克风阵列中使用时,TDK麦克风可作为智能助手,从房间另一端清晰准确地检测您的声音。 

Woman wearing wireless ear buds

蓝牙耳塞或耳机

我们的超低功耗麦克风实现了更长的电池续航,让蓝牙耳机或耳塞在最后一次充电后持续工作更久。 

White security camera on the wall of a wooden house

安防系统

高信噪比确保警报触发真实事件,而不是背景噪音,同时集成的AAD实现智能、低功耗监测 

Man sitting on couch speaking into smartphone

智能手机

宽广的动态范围和高信噪比确保您的声音在每一次通话中、任何环境下都能清晰传达。 

Explore
Man resting on path at public park, using phone

户外

专为户外设计——TDK麦克风的高AOP、信噪比和动态范围确保在任何环境下都能实现可靠、清晰的音频。 

Woman in industrial warehouse speaking into walkie-talkie

工业

高声学过载点(AOP)确保即使在非常嘈杂的工业环境中也能可靠运行 

ind

遥控器远程控制

高保真语音捕捉,超低功耗运行。集成的AAD实现了响应迅速的始终在线性能 

Abstract illustration of pink, purple, and blue lines arranged to appear as sound waves

音频接口

智能声音麦克风开辟了全新的前沿应用领域。有了麦克风,音频接口成为可能。 

Highest-performance with lowest power consumption

Sound smart with TDK MEMS microphones

ind

Analog MEMS Microphones

Access documentation for this line of analog microphones.  

 

Product is EOL and not recommended for new designs 

B

Digital MEMS microphone

Compact, reliable, and ultra-low-power,  delivering superior sound quality and Acoustic Activity Detection with built-in digital output.

Product Spotlight

Browse our SmartSound sensors portfolio

Illustration of T5837, TDK MEMS microphone

T5837

Bottom Port PDM Digital Output Multi‑Mode Microphone

The T5837 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator.

Illustration of T5838, TDK MEMS microphone

T5838

Bottom Port PDM Digital Output Multi‑Mode Microphone

The T5838 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

Microchip with TDK logo and "T5848" etched onto its surface

T5848

Bottom Port I²S Digital Output Multi‑Mode Microphone

The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

开发产品

探索我们为每种传感器类型量身定制的综合完整开发平台。

EV_ICS-40638-FX

EV_ICS-40638-FX

Evaluation version of the ICS-40638

Note: The ICS-40638 and ICS-40638 EVB are marked as EOL and are not recommended for new designs.

EV_ICS-40638-FX – Evaluation Board

Simple evaluation board which allows for quick evaluation of the ICS-40638 analog MEMS microphone. The small size and low profile of the flexible PCB enables direct placement of the microphone into a prototype or an existing design for an in situ evaluation. The evaluation board consists of a bottom port microphone soldered to a flexible PCB with color-coded wires attached. The only other component on the board is a 0.1μF supply bypass capacitor.

Please refer to the App Note below “AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide” for more detailed information.

ICS-40638

The ICS-40638 is an analog MEMS microphone with very high dynamic range and capable of operation up to 105°C. The ICS-40638 includes a MEMS microphone element, an impedance converter, and a differential output amplifier.

Other high-performance specifications include 138 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and enhanced immunity to both radiated and conducted RF interference.

The ICS-40638 is available in a small 3.50 mm × 2.65 mm × 0.98 mm bottom port surface-mount package.

Illustration of a microchip with the TDK logo and the text "ANALOG" engraved into its metallic surface

SmartSound™ analog MEMS microphones

Discover the analog advantage with pure, natural audio capture

Our analog microphones deliver clean, natural sound with the low noise and high sensitivity that audio engineers trust. Unlike digital microphones- which include onboard converters and are optimized for plug-and-play system integration-analog microphones provide a direct, uncompressed audio signal path.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?