TDK的先进传感技术赋予智能眼镜生命。我们定制的IMU专为智能眼镜和可穿戴应用设计,在紧凑、超低功耗的形态下实现实时运动追踪。结合精确的运动传感、高保真麦克风、超声波飞行时间(ToF)传感和智能片上处理,TDK解决方案实现无缝互动、精准追踪和情境感知体验,帮助用户以前所未有的方式看、听和行动。


充满智慧与希望的镜框
完整的传感器堆栈,实现更智能的视觉
探索由我们的传感解决方案解锁的智能眼镜和AR/VR功能
高精度头部方向追踪
芯片级6轴/9轴传感器融合实现高精度、响应迅速的运动感应
业界最低功耗陀螺仪
超低功耗陀螺仪支持始终开启的头部方向追踪
无模糊图像和视频
内置的光学和电子防抖支持提升了相机性能
语音振动检测(VVD)
高保真音效和骨传导感应实现直观、可靠的语音检测
智能活动识别
高级运动触发器和并行决策树的活动分类
高保真音效
高信噪比麦克风带来清晰语音和丰富音效,实现可靠的语音指令、通话和音频体验
Featured video
Smart Glasses | MEMS, TMR, Temperature Sensors
Watch how TDK's advanced sensing technologies come together to power the next generation of smart glasses. This video showcases how our MEMS motion, ultrasonic Time-of-Flight (ToF), microphone, temperature, and TMR sensors enable precise tracking, intuitive interaction, and AI-powered user experiences. TDK is helping build the future of human-machine interaction and Physical AI.
Smart glasses and AR/VR in action
The cutting edge in consumer, enterprise & industrial applications


探索我们为智能眼镜和AR/VR提供动力的定制传感解决方案
从时尚前卫的智能眼镜到健身眼镜,再到AR/VR和扩展现实,TDK全套传感器技术为您的产品提供所需的精确度、能效和嵌入式智能。

SmartMotion®
用于空间交互和可穿戴系统感知的运动感应
实现头部跟踪和方向感应,助力沉浸式空间计算
支持手势识别和活动检测,实现直观的用户交互
通过 VibeSense360™ 声音振动检测(VVD)实现可靠的语音检测
采用 ICM-45685 六轴智能眼镜 IMU,提供高精度运动追踪

SmartSonic™
Spatial awareness and environmental sensing for wearable platforms
- Perform range-finding and presence or proximity sensing to detect nearby users and objects
- Support object detection and avoidance for safer navigation and contextual awareness
- Deliver position tracking with true 3D positioning for spatial computing and AR interaction

SmartMagnetics
用于控制和设备感知的磁感应
- 实现旋转感应,用于旋钮和数字表冠式控制器。
- 检测铰链位置和倾斜,用于设备方向和佩戴监测。
- 支持精确的按钮按压检测,实现响应式用户输入。
Smart Glasses and AR/VR in focus
Find the lastest updates in digital frames
High-performance IMUs powering next-gen wearables

ICM-45685
6-Axis
This IMU is purpose-built for smart eyewear and wearable applications, delivering real-time, intelligent motion tracking in a compact, power-efficient form factor. It enables immersive AR/VR experiences, fitness-focused wearables, and productivity eyewear without sacrificing performance or battery life

T5848
Bottom Port I²S Digital Output Multi‑Mode Microphone
The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

ICM-45686
High-Precision 6-Axis MEMS MotionTracking® Device
The ICM-45686 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.
The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.
ICM-45686 provides higher full-scale range upto 4000 dps and 32g, better temperature stability to reduce temperature related drift, and high-performance features such as Real Time Clock Input and 18/19 bit high-resolution FIFO.
This family offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This also offers the very first Gyroscope Low Power Mode, enabling ~200uA of 6-axis IMU current consumption, making it the top choice for wearables, hearables and any battery driven IoT application.
It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors.