Home| Sensors|麦克风|EV_ICS-40638-FX
EV_ICS-40638-FX
EOL

EV_ICS-40638-FX

Evaluation version of the ICS-40638

Note: The ICS-40638 and ICS-40638 EVB are marked as EOL and are not recommended for new designs.

EV_ICS-40638-FX – Evaluation Board

Simple evaluation board which allows for quick evaluation of the ICS-40638 analog MEMS microphone. The small size and low profile of the flexible PCB enables direct placement of the microphone into a prototype or an existing design for an in situ evaluation. The evaluation board consists of a bottom port microphone soldered to a flexible PCB with color-coded wires attached. The only other component on the board is a 0.1μF supply bypass capacitor.

Please refer to the App Note below “AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide” for more detailed information.

ICS-40638

The ICS-40638 is an analog MEMS microphone with very high dynamic range and capable of operation up to 105°C. The ICS-40638 includes a MEMS microphone element, an impedance converter, and a differential output amplifier.

Other high-performance specifications include 138 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and enhanced immunity to both radiated and conducted RF interference.

The ICS-40638 is available in a small 3.50 mm × 2.65 mm × 0.98 mm bottom port surface-mount package.

Shop now

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
-
Port Location
Bottom
SNR
63.00
AOP
138.00
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-43.00
LF Cutoff
35
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

App Notes & User Guides

AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide
Version1.2
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?