Home › Solutions › SmartPressure › ICP-10101 |
ICP-10101High-Accuracy, Low-Power, 10 atm Waterproof Barometric Pressure & Temperature Sensor ICThe ICP-10101 barometric pressure sensor is based on MEMS capacitive technology which provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step. Consuming only 1.3 µA @1 Hz, available in a small footprint 2 × 2 × 0.72 mm 10‑pin LGA package, the ICP‑10101 is ideally suited for mobile phones, wearable fitness monitoring, drones, and battery powered IoT. The ICP-10101 offers an industry leading temperature coefficient offset of ±0.5 Pa/°C. The combination of high accuracy, low power, and temperature stability in a small footprint enables higher performance barometric pressure sensing for sports activity identification, mobile indoor/outdoor navigation, and altitude‑hold in drones. |
|
Product | Package Size (mm) | Waterproof | Range (kPa) | Power Consumption (µA) | Digital Output | Logic Supply Voltage | Operating Voltage Supply | Status | Purchase |
---|---|---|---|---|---|---|---|---|---|
ICP-10101 | 2 × 2 × 0.72 | No | 30 – 110 | 1.3 | I²C | 1.8V | 1.8V | Production | |
DK-10101 | SmartPressure™ Development Kit for ICP-10101 Pressure Sensor |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000408 – ICP-10101 Datasheet | 1.2 | 2021-05-03 | |
DS-000408 – ICP-10101 Datasheet | 1.2 | 2021-05-03 |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000119 – Differential Pressure Sensing using ICP-101xx and ICM-20789 for Altitude-Hold in Drones | 1.1 | 2017-10-04 |
|