SmartIndustrial™Industrial Grade MEMS SensorsIndustrial applications include precision agriculture, construction machinery, drones, automatic guided vehicles (AGVs), robots, and industrial motors. Motion sensor data has become critical in enabling automation, improving efficiency, and monitoring conditions in these industrial applications. TDK’s SmartIndustrial™ portfolio of 6-Axis IMU and 3-Axis Accelerometer products delivers the precise motion, vibration, and inclination measurements that these applications need. These products offer the ability to take precise measurements in harsh environments with vibration and wide temperature variations. TDK’s broad portfolio of Industrial Motion Sensing solutions offers customers a range of performance and cost choices, enabling a wide variety of Industrial navigation, stabilization, and monitoring applications. By combining its innovative MEMS Motion Sensor technologies with its expertise of Industrial applications, TDK offers unique capabilities such as fault-tolerant motion sensing solution. |
|
IIM-42652![]() Compact 6-axis IMU. Low power, Extended Temperature Range. | IIM-42352![]() Vibration Sensing 3-Axis Accelerometer. Low power, Small form factor. | IIM-42351![]() Tilt Sensing 3-Axis Accelerometer. Low power, Small form factor. | IIM-46230![]() High Performance Fault Tolerant 6-Axis IMU with 4.1°/hr Bias Instability. | IIM-46234![]() High Performance Fault Tolerant 6-Axis IMU with 1.9°/hr Bias Instability. |
DK-42652![]() Development Kit for IIM-42652. Compact 6-axis IMU. Low power, extended temperature range. | DK-42352![]() Development Kit for IIM-42352. Vibration Sensing 3-Axis Accelerometer. Low power, small form factor. | DK-42351![]() Development Kit for IIM-42351. Tilt Sensing 3-Axis Accelerometer. Low power, small form factor |
Precision Agriculture | Construction Equipment | HD Mapping, surveying, and Georeferencing | Industrial, Warehouse, and Automobile Robotics |
![]() | ![]() | ![]() | ![]() |
Bridge GNSS outage and provide terrain compensation inputs during normal operation in various agricultural environments, particularly for equipment navigation, guidance, and positioning.
| Maintain blade and bucket position on bulldozers, excavators, motor-graders, etc. during normal operation. Additionally, the IMU data is coupled with GNSS to constrain position and bridge GNSS outage.
| Precision data enabling the creation of HD maps and surveys, but also provide exact position for stabilization and location.
| Industrial robots use motion data to enable automation, improve efficiency and monitor conditions, as well as the precise motion and vibration measurements produced.
|
Product | Type | Package Size (mm) | Gyro Sensing Range (º/sec) | Accel Sensing Range (g) | Interface | Comments | Purchase |
---|---|---|---|---|---|---|---|
![]() IIM-42652 | 6-Axis IMU | 2.5 × 3 × 0.91 14-pin LGA | 2000 | 16 | I3C℠ / I²C / SPI | Compact, lower power, extended temperature range | |
![]() IIM-42352 | 3-Axis Accelerometer | 2.5 × 3 × 0.91 14-pin LGA | N/A | 16 | I3C℠ / I²C / SPI | Low noise accelerometer for vibration sensing | |
![]() IIM-42351 | 3-Axis Accelerometer | 2.5 × 3 × 0.91 14-pin LGA | N/A | 16 | I3C℠ / I²C / SPI | Low noise accelerometer for tilt sensing | |
![]() IIM-46230 | 6-Axis IMU | Module | 2000 | 16 | UART / SPI | High performance, fault tolerant, low bias instability | |
![]() IIM-46234 | 6-Axis IMU | Module | 480 | 8 | UART / SPI | High performance, fault tolerant, low bias instability |
Longevity CommitmentIntroducing Product Longevity Program. Longevity starts with R&D and continues throughout the lifecycle of the product. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you even more confidence in your design longevity. LEARN MORE HERE | ![]() |