|
|
|
Dead Reckoning | Vehicle To Vehicle Location | Vision Systems | Augmented Reality HUD |
High performance 6-axis IMUs enhance positioning systems when GPS/GNSS signal is not available or reliable. Gyroscope and accelerometer outputs are fused to determine vehicle position even in multi-level parking or tunnels. | The accelerometer and gyroscope data fusion provides incredibly accurate location data for Vehicle to Vehicle systems and infrastructure. | 6-axis IMUs enable camera image stabilization to compensate for road vibrations, allowing crisp and stable rear view image in electronic mirrors. | High performance 6-axis IMUs enable overlay projection stabilization, significantly increasing driver's awareness of surroundings. |
Telematics | Lift Gate Control | In-Vehicle Infotainment | Smart Antenna |
The accelerometer enables crash detection which can trigger emergency calls, and the gyroscope allows for vehicle positioning and driving style analysis. | Door control systems use accelerometer and gyroscope sensors to monitor doors dynamic conditions during automatic movement. | 6-axis IMU sensors enable advanced features and deliver a superior user navigation experience. | 6-axis IMUs in combination with GNSS enables local positioning computing, simplifying smart antenna installation as it requires only a power connection. |
|
DK-20680HTA comprehensive development platform for IAM-20680HT. Designed around Microchip G55 MCU can be used by developers for rapid evaluation. Complete with all the necessary software including InvenSense MotionLink™, a GUI based development tool and embedded Motion Drivers. | DK-20680HPA comprehensive development platform for IAM-20680HP. Designed around Microchip G55 MCU can be used by developers for rapid evaluation. Complete with all the necessary software including InvenSense MotionLink™, a GUI based development tool and embedded Motion Drivers. | DK-20680AA comprehensive development platform for IAM-20680. Designed around Microchip G55 MCU can be used by developers for rapid evaluation. Complete with all the necessary software including InvenSense MotionLink™, a GUI based development tool and embedded Motion Drivers. |
|
Consumer Grade MEMS SensorsThese Products DO NOT follow any Automotive Qualifications, nor PPAP documentation. |
||||
ICS-40638Analog bottom-port MEMS microphone Automotive Application | ICS-40730Analog bottom-port MEMS microphone Automotive Application | INMP621Digital bottom-port MEMS microphone Automotive Application | T4078Analog bottom-port MEMS microphone Automotive Application | ICS-40300Analog bottom-port MEMS microphone Automotive Application |
|
Longevity CommitmentIntroducing Product Longevity Program. Longevity starts with R&D and continues throughout the lifecycle of the product. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you even more confidence in your design longevity. |
|
Contact us here for information about our microphone offerings