TDK Partner Showcase

At TDK, we believe that collaboration fuels progress. Our Partner Program is a dynamic ecosystem where visionary partners join forces with TDK’s cutting-edge sensor solutions.

Witness a multitude of TDK’s sensor solutions

Our partners develop innovative solutions using TDK’s state-of-the-art sensor technologies. These showcase solutions serve as real-world examples of how our sensors enhance efficiency, accuracy, and reliability across various industries.

How it works

We work closely with partners to co-create solutions that push boundaries and drive technological advancements. Partners gain access to TDK’s expertise, technical support, and global network. Together, we’re shaping a future where innovation meets practicality, making life better for everyone.


Benefits for All

Customers / ODMs / OEMs

Open-Source Community

Developers

By leveraging our partner-developed solutions, customers gain access to proven applications that address their unique challenges.

We actively contribute to open-source projects, fostering knowledge sharing and collaborative development.

Our program reduces the time and effort required to transform ideas into functional prototypes, empowering developers to create impactful solutions.


Partners

Microcontroller

Alif Semiconductor

AK-E7-AIML

The AK-E7-AIML AppKit, powered by Alif Ensemble E7 Fusion processor with TDK motion sensors and microphones, enables quick software development and evaluation for Edge Machine Learning use cases.

 

Qualcomm

TDK Mezzanine Board

The TDK Mezzanine board is a multi-sensor robotics board supported on all RBx platforms through Qualcomm. This allows any customer to utilize Qualcomm Robotics Processors to quickly and efficiently evaluate and develop upon all the necessary sensor and motor controller technology needed for any robotic product.

 

Renesas

QCIoT-ICM42688

The Renesas QCIoT-ICM42688 is a PMOD board that consists of TDK's ICM-42688 IMU and can be connected to any Renesas MCU platform on QC Studio. This enables users to pick these sensors to rapidly prototype solutions with Renesas MCU platforms.

  
Applications

Smart Home, Smart Appliances, Smart Speakers, Hearables, Access Control

Key Components
 
Applications

Robotics

Key Components
 
Applications

Industrial, White Goods, Smart Buildings, Smart Meters

Key Components
  
    

AI Processor

AON Devices

AON1100™ EVK, AON1120™ EVK

The AON1100™/AON1120™ EVK is an evaluation kit for ultra-low power, always-on speech and sound detection, enabled by AON1100/AON1120 Edge AI chip and TDK's T5838 microphone. AON1120 also enables advanced sensor fusion. 6-axis sensor fusion can also be enabled on AON1120 EVK by connecting the ICM-42670-P sensor board

 

Ambarella

CV72S EVK

Ambarella's CV72S EVK uses Ambarella SoCs (CV72S) and TDK ICM-42670-P IMUs for evaluation and development of OIS/EIS and SLAM functions for security camera, video conference cameras and others. All Ambarella CV family SoC EVKs support TDK 6-axis IMUs.

    
Applications

Hearables

Key Components
 
Applications

Security Cameras (IAS, OIS), Robotics (VSLAM)

Key Components
    
     

Solution

MindMics

MM-TW-01WT

MindMics MM-TW-01WT infrasonic ear buds use the TDK 6-axis motion sensor ICM-42670-P for movement artifact suppression in infrasonic in-ear heart health monitoring, while allowing users to listen to music or take calls through TWS earbuds.

      
Applications

Hearables

Key Components
      
      

Sensor

Isentek

DK-42688-9X, DK-42670P-9X

The DK-42688P-9x and DK-42670P-9x are two comprehensive development platforms for 9-axis motion sensing solutions. These 9-axis sensor solutions comprise of a high performance 6-axis motion sensor - ICM-42688-P/ICM-42670-P, and a 3-axis magnetometer Isentek IST8306 high-precision hall sensor.

      
Key Components
      
      

Distributor/Design House

Avnet

RASynBoard Kit

RASynBoard is a tiny (25mm x 30mm), ultra-low power, edge AI/ML board, based on a Syntiant NDP120 Neural Decision Processor, a Renesas RA6M4 host MCU plus a power-efficient DA16600 Wi-Fi/BT combo module.

The NDP120 subsystem with onboard TDK digital microphone (T5838), TDK IMU motion sensor (ICM-42670-P) and SPI Flash memory, achieves highly efficient processing of acoustic- and motion events.

      
Applications

Predictive maintenance, Acoustic event and scene classification, Multi-sensor fusion

Key Components