T5828 | T5837 | T5838 | T5848 |
NEW! | NEW! | NEW! | NEW! |
The T5828 is a low noise, high AOP digital MEMS microphone in a small package with a fifth‑order Σ‑Δ modulator. The digital interface is a MIPI Alliance SoundWire® compliant interface which allows for control bits and bi‑directional data flow. | The T5837 is a low noise, high AOP digital Pulse Density Modulation (PDM), Multi-Mode microphone using a fifth-order Σ‑Δ modulator. | The T5838 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20µA. | The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20µA. |
True Wireless Audio | Microphone Arrays | Bluetooth Headsets | Security Systems |
Earbuds today feature a multitude of microphones. Not only for phone calls, but for noise cancelation, transparency functions, and always-on smart assistants. Our MEMS microphones are perfectly suited to hear your voice and help pinpoint the noise you want to block out. | With multiple mics configured in an array, the resulting beam pattern makes it easy for products like smart assistants to hear your voice commands from across the room. | The smaller your bluetooth headset gets, the smaller the battery, which means our low power mics can help keep you chatting for longer. | Our high signal to noise ratio lets your security system notify you when someone is at the door, not when someone is driving down the street, giving you one less thing to worry about. |
Smartphones | Outdoor | Industrial | High Temperature |
You want your voice to sound the best when you take a phone call and with our wide dynamic range and high sound to noise ratio, you’ll sound great, no matter the environment. | Designing for outdoor applications is much easier with our High AOP, high SNR and high dynamic range microphones. | High Acoustic Overload Point (AOP) means that functionality is not limited by very noisy industrial environments. | With mics capable of operating at temperatures of up to 105°C (221°F), the range of applications greatly expands. |
SmartSound One | EV_ICS-40638-FX | EV_T3902-FX |
NEW! | ||
All-in-one microphone interface module | Evaluation version of the ICS-40638 | Evaluation version of the T3902 |