ICM-30670 Datasheet
ICM-30670 Datasheet

ICM-30670 Datasheet

FireFly: World’s First OIS+UI Solution with Integrated Sensor Hub

The single-chip FireFly ICM-30670 is the world’s first dual interface Optical Image Stabilization (OIS) and 6-axis motion tracking solution for User Interface, UI, with an integrated sensor-hub and framework software.

  • Industry leading gyroscope and accelerometer sensors with an ARM Cortex-M0 CPU, and a DMP4 Digital Motion Processor™ in a small 4x4x0.98mm LGA package
  • OIS: Dedicated I²C Master interface for connecting to OIS controllers. DMP4 runs a gyro filter algorithm that allows for best in class OIS performance
  • Cortex-M0 CPU provides a low-power programmable platform for software development
  • DMP4 is optimized for fixed point processing and FFT generation and complements the CPU by offloading math intensive operations as well as running the Gyro Filter portion of the OIS control algorithm
  • Integrated InvenSense Sensor Framework provides an open and powerful platform for creating cutting-edge always-on applications. Developers can use the built-in framework components to rapidly develop and launch new features
  • EIS FSYNC support