IIM-42652 Product Brief

Overview

The IIM-42652 is a 6-axis SmartIndustrialTM MotionTracking device that supports an extended operating temperature range.

The IIM-42652 combines a 3-axis gyroscope, and a 3- axis accelerometer in a small
2.5 mm x 3 mm x 0.91 mm (14-pin LGA) package. It also features a 2K-byte FIFO that can lower the traffic on the serial bus interface and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode.

 

PB-000095 IIM-42652 v1.0
Uploaded Jan 8, 2021