Our SmartSensor portfolio


just got a lot smarter.

Check out what we just announced at CES 2022.

SmartMotion

SmartSound

SmartSonic

SmartRobotics

LEARN MORE

Introducing the InvenSense SmartSensor™ Platforms

Humanizing Sensor Technology

SmartMotion™

Family of MEMS motion sensors with 1-, 2-, 3-, 6-,7-, and 9-axis IMU platforms addressing the emerging need of many mass-market consumer applications via improved performance, accuracy, and intuitive motion and gesture-based interfaces.

SmartSound™

The next generation of MEMS microphone technology with ultra-low power and multi-mode functionality for your multi-mic arrays, mobile, IoT applications, and more.

SmartSonic™

Ultrasonic Time-of-Flight (ToF) sensors integrate a MEMS PMUT (Piezoelectric Micromachined Ultrasonic Transducer) with an ultra-low power SoC (System on Chip) in a miniature reflowable package.

SmartEnviro™

Industry’s first direct MEMS gas sensor, a miniaturized, ultra-low power MEMS platform for direct and accurate detection of Carbon Dioxide (CO2). in home, automotive, IoT, healthcare and other applications

SmartAutomotive™

Industry leading MEMS automotive Motion sensors, enabling manufacturers to eliminate costly and complex selection, qualification, and system level integration.

SmartPressure™

Providing industry leading relative accuracy, measuring pressure differences less than the height of a single stair step, perfect for mobile phones, and wearable fitness monitoring.

SmartIndustrial™

Fault-tolerant industrial grade MEMS motion sensors built for the toughest jobs and the most challenging environments.

SmartBug™

All-in-one sensor and algorithm module combing motion, pressure, humidity, temperature, magnetic sensors and ultrasonic sensor add-on for all your IoT applications

Ultrasonic

Our Ultrasonic Time-of-Flight (ToF) sensors utilize a tiny ultrasonic transducer chip to determine the distance of nearby objects by sending out an ultrasonic pulse, and then listening for echoes returning from targets in the sensor’s field-of-view.

Motion

We deliver Motion Interface solutions with fully integrated sensors and robust MotionFusion™ firmware algorithms. Our MotionTracking™ devices enable Motion Interface capability directly into your devices with minimal cost and effort.

Microphone

Our analog and digital microphone portfolios build on a strong heritage of industry firsts, including continuous improvement of MEMS microphone SNR, ever-higher integration levels, and even lower power consumption.

Pressure

Our barometric pressure sensor family is based on MEMS capacitive technology which provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability.

Software

We provide drivers, libraries, API's and calibration algorithms that simplify access to complex functionality commonly needed by customers. This allows our customers to integrate the sensor data within their own system with ease.






 

[table “3” not found /]

TPI car

row of bicycles

TRACK map 2

TRACK map

[contact-form-7 404 "Not Found"]

RIDE map

loading