Home › Solutions › SmartIndustrial › DK-42352 |
DK-42352Development Platform for IIM-42352The DK-42352 is a comprehensive development platform for IIM-42352, a 3-axis SmartIndustrial™ MotionTracking device that supports robust and accurate inertial and vibration measurements. The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of IIM-42352 based solutions. The DK-42352 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU. The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers for IIM-42352. Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including IIM-42352 sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI). MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor. |
|
Product | Type | Package Size (mm) | Gyro Sensing Range (º/sec) | Accel Sensing Range (g) | Interface | Comments | Purchase |
---|---|---|---|---|---|---|---|
IIM-42352 | 3-Axis Accelerometer | 2.5 × 3 × 0.91 14-pin LGA | N/A | ±16 | I3C℠ / I²C / SPI | Low noise accelerometer for vibration sensing | |
DK-42352 | The DK-42352 is a comprehensive evaluation platform for IIM-42352. It enables quick development and evaluation of the IIM-42352 with the eMD software package. |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 1.8 | 2024-07-25 | |
AN-000300 – SmartMotion Platform User Guide | 1.2 | 2024-02-16 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.17 | 2024-07-26 | |
DK-42352 SmartIndustrial eMD | 1.0.3 |
|