The IAM-20381HT is a grade-2 3-axis accelerometer for Automotive non-safety applications, housed in a thin 3x3x0.75mm3 (16-pin LGA) package. It also features a 4096-byte FIFO that can lower the traffic on the serial bus interface and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode. IAM-20381HT, with its 3-axis integration, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance.
Version 1.0