Overview
The QCIoT-ICM42688P enables quick prototyping of the ICM-42688-P 6-axis MEMS MotionTracking device that combines a 3-axis gyroscope and a 3-axis accelerometer. The board provides standard Pmod™ Type 6A (expanded I2C) or Type 2A (expanded SPI) connections for the onboard sensor to plug into any required MCU evaluation kit with matching connector.
Version 1.0