Home › Solutions › SmartMotion › 6-Axis › ICM-42688-P |
ICM-42688-PHigh-Precision 6-Axis MEMS MotionTracking® DeviceThe ICM-42688-P is a 6-axis MEMS MotionTracking device that combines a 3-axis gyroscope and a 3-axis accelerometer. It has a configurable host interface that supports I3C℠, I²C, and SPI serial communication. It features a 2 kB FIFO and 2 programmable interrupts with ultra-low-power wake-on-motion support to minimize system power consumption. ICM-42688-P supports highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation. The device includes industry first 20-bits data format support in FIFO for high-data resolution. This FIFO format encapsulates 19-bits of gyroscope data and 18-bits of accelerometer data. Other industry-leading features include InvenSense on-chip APEX Motion Processing engine for gesture recognition, activity classification, pedometer, programmable digital filters, and an embedded temperature sensor. The device supports a VDD operating range of 1.71V to 3.6V, and a separate digital IO supply, VDDIO from 1.71V to 3.6V. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
ICM-42688-P | 2.5 × 3 × 0.91 mm LGA 14-leads | ±15.625 ±31.25 ±62.5 ±125 ±250 ±500 ±1000 ±2000 | 2097.2 1048.6 524.3 262 131 65.5 32.8 16.4 | 2.8 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I3C℠, I²C, or SPI | 1.71 – 3.6 | 1.71 – 3.6 | |
DK‑42688‑P | Comprehensive evaluation platform for ICM-42688-P. It enables quick development and evaluation of the ICM-42688-P with the eMD software package. |
|
|
AR/VR | Robotics | Wearables |
19-bits of gyroscope data and 18- bits of accelerometer data, external clock input, tilt detection, tap detection, and significant motion detection give you cutting edge data and features for your AR/VR/MR applications. Learn more. | 20-bits data format support in FIFO for high-data resolution, 20,000 g shock tolerance, external clock input, and user-programmable digital filters provides the best choice for even the most sensitive and rugged robotics applications. | APEX (Advanced Pedometer and Event Detection – neXt gen), raise to wake/sleep, significant motion detection and the smallest and thinnest LGA package makes ICM-42688-P the ultimate sensor for your wearable applications. |
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000347 – ICM-42688-P Datasheet | 1.8 | 2023-07-27 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000173 – Motion Functions | 1.1 | 2021-08-18 | |
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 2.0 | 2025-03-18 | |
AN-000300 – SmartMotion Platform User Guide | 1.2 | 2024-02-16 |
Environment / RoHS / Packaging Info | Version | Updated | Download |
---|---|---|---|
AN-000393 (pg. 20) – IMU PCB Packaging Info | 1.4 | 2024-01-19 | |
QAR-001-00 – InvenSense RoHS 2.0 | 9.1 | 2023-02-08 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | |
DK-42688-P SmartMotion eMD | 2.0.9 | 2023-04-03 |
|