NOT RECOMMENDED FOR NEW DESIGNS

Many of today’s wearable and sports solutions, which analyze the user’s high speed motion, require higher than the currently available ±2000 dps (degrees per second) FSR for gyroscope and ±16g FSR for accelerometer to better insure that critical data is not lost during the high speed rotation. The ICM-20601 SoC offers the smallest size, lowest profile and lowest power in conjunction with industry leading high FSR.

With an extended FSR range of ±4000 dps for gyroscope and ±32g for accelerometer, the ICM-20601 enables precise motion tracking of high speed sports-related activity providing continuous sensor data throughout the motion, providing more accurate analysis.

The ICM-20601 is the world’s first wide-range 6-axis MotionTracking device for sports and other high speed applications. It is available in a 3x3x0.75mm 16-pin LGA package.


Product Details

Part # Gyro Full Scale Range Gyro Sensitivity Accel Full Scale Range Accel Sensitivity Digital Output Logic Supply Voltage Operating Voltage Supply Package Size
UNITS: (°/sec) (LSB/°/sec) (g) LSB/g (V) (V) (mm)
ICM-20601
ICM-20601
±500
±1000
±2000
±4000
65.5
32.8
16.4
8.2
±4
±8
±16
±32
8192
4096
2048
1024
I²C or SPI VDD 1.71 - 3.45 3x3x0.75

Documentation & Resources

Features

  • 3-Axis Gyroscope with Programmable FSR of ±500dps, ±100dps, ±2000dps and ±4000dps
  • 3-Axis Accelerometer with Programmable FSR of ±4g, ±8g, ±16g and ±32g
  • User-programmable interrupts
  • Wake-on-motion interrupt for low power operation of applications processor
  • 512 byte FIFO buffer enables the applications processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Host interface: 8MHz SPI or 400kHz Fast Mode I2C
  • Digital-output temperature sensor
  • VDD operating range of 1.71 to 3.45V
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant