Home › Solutions › SmartAutomotive › IAM-20680HP |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
IAM‑20680HP | 3 × 3 × 0.75 | ±250 ±500 ±1000 ±2000 | 131 65.5 32.8 16.4 | 0.005 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I²C or SPI | VDD | 1.71 – 3.6 |
DK‑20680HP | SmartAutomotive™ Development Kit for IAM-20680HP Automotive Sensor |
Dead Reckoning | Vehicle To Vehicle Location | Vision Systems | Augmented Reality HUD |
High performance 6-axis IMUs enhance positioning systems when GPS/GNSS signal is not available or reliable. Gyroscope and accelerometer outputs are fused to determine vehicle position even in multi-level parking or tunnels. | The accelerometer and gyroscope data fusion provides incredibly accurate location data for Vehicle to Vehicle systems and infrastructure. | 6-axis IMUs enable camera image stabilization to compensate for road vibrations, allowing crisp and stable rear view image in electronic mirrors. | High performance 6-axis IMUs enable overlay projection stabilization, significantly increasing driver's awareness of surroundings. |
Telematics | Lift Gate Control | In-Vehicle Infotainment | Smart Antenna |
The accelerometer enables crash detection which can trigger emergency calls, and the gyroscope allows for vehicle positioning and driving style analysis. | Door control systems use accelerometer and gyroscope sensors to monitor doors dynamic conditions during automatic movement. | 6-axis IMU sensors enable advanced features and deliver a superior user navigation experience. | 6-axis IMUs in combination with GNSS enables local positioning computing, simplifying smart antenna installation as it requires only a power connection. |
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000409 – IAM-20680HP Datasheet | 1.2 | 2021-12-10 |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide | 4.4 | 2024-01-24 | |
AN-IVS-0001EVB-00 – TDK InvenSense Motion Sensor Universal Evaluation Board (UEVB) User Guide | 1.4 | 2017-08-28 | |
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 1.5 | 2024-02-26 | |
AN-000143 – IAM-20680xx, IAM-20380xx, IAM-20381xx Accel and Gyro Self-Test Implementation | 5.0 | 2023-07-31 | |
AN-000378 – IAM-20680XX FIFO usage | 1.0 | 2022-11-03 | |
AN-000409 – IAM-20680xx Wake-on-Motion User Guide | 1.0 | 2023-11-27 | |
AN-000326 – Automotive Motion Sensor UEVB User Guide | 1.0 | 2021-11-11 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.17 | 2024-07-26 | |
DK-20680A, DK-20680HP, and DK-20680HT eMD | 1.5.0 | 2021-11-12 |
|