Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICM-20689

ICM-20689

High-Performance 6-Axis MEMS MotionTracking® Device

Note: The ICM-20689 is marked as EOL and is not recommended for new designs.

The ICM-20689 is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 4 × 4 × 0.9 mm (24-pin QFN) package.

  • Large 4K-byte FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode
  • Gyroscope programmable FSR of ±250dps, ±500dps, ±1000dps and ±2000dps
  • Accelerometer with Programmable FSR of ±2g, ±4g, ±8g and ±16g
  • EIS FSYNC support

ICM-20689 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71 V. Communication ports include I²C and high speed SPI at 8 MHz.

ICM-20689

EOL


Target Markets

  • Mobile phones and tablets
  • Drones
  • Motion-based game controllers
  • 3D remote controls for Internet connected DTVs and set top boxes, 3D mice
  • Wearable sensors for health, fitness and sports

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

ICM-20689
4 × 4 × 0.9±250
±500
±1000
±2000
65.5
32.8
16.4
8.2
±2
±4
±8
±16
8192
4096
2048
1024
I²C or SPIVDD1.71 - 3.45

Features & Benefits

  • User-programmable interrupts
  • Wake-on-motion interrupt for low power operation of applications processor
  • 4K-byte FIFO buffer enables the applications processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Host interface: 8 MHz SPI or 400 kHz Fast Mode I²C
  • Digital-output temperature sensor
  • VDD operating range of 1.71 V to 3.45 V
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000143 – ICM-20689 Datasheet1.12021-02-06Datasheet

App Notes & User GuidesVersionUpdatedDownload


    Contact Us Directly

    If you would like more information about our MEMS Motion Sensors, please fill out the information below and we will get back to you as soon as we can.