The AH-10133-045045 is a symmetrical 45° FoV horn to use with the MOD_CH101-03-00 ultrasonic sensor module. The MOD_CH101-03-00 sensor module enables rapid integration of Chirp’s CH101 ultrasonic Time-of-Flight (ToF) range sensor into customer enclosures. It is especially useful for prototyping and small-scale production. The module’s electronic interface is via a standard 8-pin flat flex cable (FFC) connector to allow connection to the SmartSonic DK-CH101 development kit.