The DK-10100 is a comprehensive development platform for ICP-10100, a High Accuracy, Low Power, Waterproof Barometric Pressure and Temperature Sensor IC.

The platform designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICP-10100 based solutions. The DK-10100 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU.

The development kit comes with necessary software including InvenSense MotionLink, a GUI based development tool and embedded Motion Drivers for ICP-10100.

Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICP-10100 sensor parameters such as Raw Data, and Calibrated Data (Temp in C, Pressure in Pa).

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.

 

 

Product Details

Part # Package Size Package Lid
UNITS: (mm)
ICP-10100
ICP-10100
2 x 2 x 0.72mm LGA-10L 3-Hole: 1.5m Waterproof
DK-10100
DK-10100
Comprehensive development platform for ICP-10100, a High Accuracy, Low Power, Waterproof Barometric Pressure and Temperature Sensor IC.

Documentation & Resources

Features

  • ICP-10100 Pressure and Temperature Sensor
  • Microchip G55 MCU with 512KB Flash
  • On-board embedded debugger for programming and debugging
  • USB connectors for host interface to support software debug and sensor data logging
  • Board power supply through USB
  • Sensor Fusion

TPI car

row of bicycles

TRACK map 2

TRACK map

[contact-form-7 404 "Not Found"]

RIDE map

loading