Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICM-456xy

ICM-456xy

Ultra High-Performance 6‑Axis MEMS Motion Sensor

The ICM-456xy is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.

This family also offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This makes it very suitable for wearable and hearable gesture and activity detection applications.

It has a configurable host interface that supports I3C℠, I²C, and SPI serial communication, triple interface (host interface + 2 Optical Image Stabilization (OIS) interfaces), up to 8 KB FIFO and 2 programmable interrupts.

ICM-456xy











Target Markets



  • Smartphones and Tablets

  • Hearables (TWS) and Wearables

  • Virtual Reality

  • Augmented Reality Glasses

  • High-Accuracy Robotics

  • Gaming Controllers

  • Drones, Flight Controllers









Product Details

ProductInterfacesGyro Full Scale Range
(dps)
Accel Full Scale Range
(g)
Data ResolutionRTC
Support
NoiseLogic Supply Voltage
(V)
Target Applications

ICM-45686
I3C℠, I²C, and SPI Host Interface + AUX OIS Controller / I²C Master to connect external sensors±4000±3216-bits (baseline); FIFO packet option: Gyro 19-bits, Accel 18-bitsYes 
Gyroscope: 3.8 mdps/rtHz

Accelerometer: 70 µg/rtHz
 
VDDIO: 1.08V to 3.6V

VDD: 1.71V to 3.6V

AR/VR, HMD, Controllers & Wearables


ICM-45631
I3C℠, I²C, and SPI Host Interface + 2x AUX OIS Controller Interfaces±2000±1616-bits (baseline); FIFO packet option: Gyro 19-bits, Accel 18-bitsYes 
Gyroscope: 3.8 mdps/rtHz

Accelerometer: 70 µg/rtHz
 
VDDIO: 1.08V to 3.6V

VDD: 1.71V to 3.6V

OIS Smartphones, OIS Modules


ICM-45605
I3C℠, I²C, and SPI Host Interface + I²C Master to connect external sensors±2000±1616-bitsNo 
Gyroscope: 3.8 mdps/rtHz

Accelerometer: 70 µg/rtHz
 
VDDIO: 1.08V to 3.6V

VDD: 1.71V to 3.6V

Wearables, Hearables, Game Controllers,
Cameras, IoT, Drones

Features & Benefits

  • 6-axis current: 0.420 mA (Low Noise mode)
  • Temperature Stability: Gyro ±0.01 º/s/ºC Accel: ±0.15 mg/ºC
  • Gyro Full-scale range: Up to ±4000 dps
  • Accelerometer Full-scale range: Up to ±32g
  • Gyroscope Noise: 3.8 mdps/rtHz
  • Accelerometer Noise: 70 μg/rtHz
  • eDMP - Enhanced Digital Motion Processor for implementing motion algorithms
  • Temperature Stability: Gyro ±0.01 º/s/ºC Accel: ±0.15 mg/ºC
  • On-chip APEX Motion Functions: Pedometer, Tilt Detection, Single/Double Tap Detection, Raise to Wake, Wake on Motion, Free-Fall Detection, Significant Motion Detection, Low-G Detection, High-G Detection
  • Machine learning framework for implementing customized motion classification algorithms on chip
  • FIFO Data Rate (FDR) for system power savings
  • Triple Interface (UI + 2 OIS) for OIS applications

Additional Details

World’s First BalancedGyro Technology

Advanced On-Chip Sensor Fusion and Machine Learning

Industry’s Lowest Current Consumption

  • Supreme vibration rejection (Lowest VRE, VIN)
  • Best-in-class temperature stability
  • Reduced sensor-to-sensor coupling
  • Lowest power On-chip sensor fusion without host processor involvement
  • All-in-one Machine Learning software for easy activity classification
  • Ready-to-go Algorithms: Spatial Audio, VAD, SIF, OIS, Robo-Vac etc.
  • Lowest 6-axis active motion current: 420 μA
  • Ultra-low power mode: Sleep current – 2.2 μA

 

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
PB-000109 – ICM-456xy Product Brief1.12023-05-11Product Brief
Environment / RoHS / Packaging InfoVersionUpdatedDownload
AN-000393 (pg. 20) – IMU PCB Packaging Info1.42024-01-19App Note
QAR-001-00 – InvenSense RoHS 2.09.12023-02-08App Note

 

    Contact Us Directly

    If you would like more information about our MEMS Motion Sensors, please fill out the information below and we will get back to you as soon as we can.