ICG-20330 Datasheet

The ICG-20330 is a 3-axis MotionTracking® device that includes a 3-axis gyroscope in a small 3 × 3 × 0.75 mm (16-pin LGA) package.

ICG-20330 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high-speed SPI at 7 MHz.