Home › Solutions › SmartMotion › 6-Axis › DK-42670-P |
DK-42670-PDevelopment Kit for ICM‑42670‑P MotionTracking DeviceThe DK‑42670‑P is a comprehensive development platform for ICM‑42670‑P, a high performance 6‑axis motion sensor that combines a 3‑axis gyroscope, and a 3‑axis accelerometer. The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICM‑42670‑P based solutions. The DK‑42670‑P includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU. The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers for ICM‑42670‑P. Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICM‑42670‑P sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI). MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
ICM‑42670‑P | 2.5 × 3 × 0.76 | ±250 ±500 ±1000 ±2000 | 131 65.5 32.8 16.4 | 7 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I3C℠, I²C, or SPI | 1.71 – 3.6 | 1.71 – 3.6 | |
![]() DK‑42670‑P | Comprehensive evaluation platform for ICM-42670-P. It enables quick development and evaluation of the ICM-42670-P with the eMD software package. |
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DK-42670-P Product Brief | 2021-07-07 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | |
DK-42670-P SmartMotion eMD | 2.2.9 | 2024-04-17 |
|