IAM-20680HT Datasheet

Overview

The IAM-20680HT is a 6-axis MotionTracking device for Automotive non-safety applications that combines a 3-axis gyroscope and a 3-axis accelerometer in a small 3 × 3 × 0.75 mm (16-pin LGA) package. It also features a 4096-byte FIFO that can lower the traffic on the serial bus interface and reduced power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode. IAM-20680HP, with its 6-axis integration, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance.

Version 1.0
Uploaded Nov 9, 2022