Overview
The ICS-40214 is an analog MEMS microphone with very high dynamic range and single ended output. The ICS-40214 includes a MEMS microphone element, an impedance converter, and an output amplifier.
Other high-performance specifications include 128 dB SPL acoustic overload point and tight ±1 dB sensitivity tolerance.
The ICS-40214 is available in a small 3.50 × 2.65 × 0.98 mm bottom port surface-mount package.
Version 1.1
Uploaded October 20, 2022