TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartIndustrial™  ›  IIM-20670

IIM-20670

SmartIndustrial™ 6-axis MotionTracking® MEMS Device for Industrial Applications

The IIM-20670 is a SmartIndustrial™ 6-axis MotionTracking device that combines a 3-axis gyroscope and a 3-axis accelerometer in a small plastic package. By leveraging its patented and volume-proven CMOS-MEMS fabrication platform, InvenSense has driven the package size down to a footprint and thickness of 4.5 × 4.5 × 1.1 mm³ (24-pin DQFN), to offer fully integrated, high performance component in a compact form factor.

IIM-20670 includes on-chip 16-bit ADCs, programmable digital filters, and an embedded temperature sensor. The device features an operating voltage range from 5.5V down to 3.0V, and a current consumption below 10 mA in all the operating conditions.

IIM-20670


Target Markets

  • Navigation
  • Platform stabilization
  • Asset Tracking
  • Robotics
  • Industrial automation
  • Smart transportation
  • Agriculture and construction machinery


Product Details

ProductTypePackage
Size

(mm)
Gyro
Sensing Range

(º/sec)
Accel
Sensing Range

(g)
InterfaceCommentsPurchase

IIM-20670
6-Axis IMU4.5 × 4.5 × 1.1
24-pin DQFN
±1966±64SPIHigh thermal stability, six independent drives

DK-20670
The DK-20670 is a comprehensive evaluation platform for IIM-20670. It enables quick development and evaluation of the IIM-20670 with the eMD software package.

Features & Benefits

  • Six independent mechanical structures
  • Gyroscope with programmable full scale range from ±41 dps to ±1966 dps
  • Accelerometer with programmable full-scale range from ±2g, to ±65g
  • Two temperature sensors
  • 10 MHz Serial Peripheral Interface (SPI)
  • 10,000g shock tolerant structure
  • Low offset and sensitivity variation over temperature

Applications

Precision Agriculture

Construction Equipment

HD Mapping, surveying, and Georeferencing

Last Mile Delivery Systems

Tractor plowing over a fieldExcavator digging while on a dirt hillLand survey instrument surveying a field

Bridge GNSS outage and provide terrain compensation inputs during normal operation in various agricultural environments, particularly for equipment navigation, guidance, and positioning.

  • Equipment navigation / positioning
  • Precision guidance for spraying, harvesting
  • Bridge GNSS / GPS outage
  • Provide terrain compensation inputs

Maintain blade and bucket position on bulldozers, excavators, motor-graders, etc. during normal operation. Additionally, the IMU data is coupled with GNSS to constrain position and bridge GNSS outage.

  • Equipment navigation / guidance / positioning
  • Bridge GNSS / GPS outage
  • Tilt sensing
  • Maintain blade and bucket position on bulldozers, excavators, motor-graders, etc

Precision data enabling the creation of HD maps and surveys, but also provide exact position for stabilization and location.

  • Camera stabilization
  • Survey equipment stabilization
  • Navigation, Dead reckoning

Vibration rejection and thermal stability enables delivery drones and robots to stabilize and navigate to their destination

 

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000183 – IIM-20670 Datasheet1.12024-02-14Datasheet
App Notes & User GuidesVersionUpdatedDownload
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines2.12025-03-28App Note
AN-000300 – SmartMotion Platform User Guide1.22024-02-16User Guide
Software
(Note: Account required to download)
VersionUploadedDownload
DK-20670 SmartIndustrial eMD1.0.02023-08-09Download Zip File
SmartMotion Installer for DK-206702.0.02023-08-09Download Zip File

Longevity Commitment

Introducing Product Longevity Program. Longevity starts with R&D and continues throughout the lifecycle of the product. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you even more confidence in your design longevity.

Longevity Commitment Program

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.