Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICM-45686

ICM-45686

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45686 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.

ICM-45686 provides higher full-scale range upto 4000 dps and 32g, better temperature stability to reduce temperature related drift, and high-performance features such as Real Time Clock Input and 18/19 bit high-resolution FIFO.

This family offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This also offers the very first Gyroscope Low Power Mode, enabling ~200uA of 6-axis IMU current consumption, making it the top choice for wearables, hearables and any battery driven IoT application.

It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors.

ICM-45686


Target Markets

  • Hearables (TWS) and Wearables
  • Virtual Reality
  • Augmented Reality Glasses
  • High-Accuracy Robotics
  • Gaming Controllers
  • Drones, Flight Controllers

Highlights

  • World’s First BalancedGyro Technology
  • Supreme vibration rejection (Lowest VRE, VIN)
  • Best-in-class temperature stability
  • Reduced sensor-to-sensor coupling
  • Industry’s Lowest Power Consumption
  • Lowest 6-axis active motion current: 420 μA
  • Ultra-low power mode: Sleep current – 2.2 μA

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Operating Voltage
(V)
Purchase

ICM-45686
2.5 × 3 × 0.81±15.625
±31.25
±62.5
±125
±250
±500
±1000
±2000
±4000
3.8±2
±4
±8
±16
±32
1.8

DK-45686
Comprehensive evaluation platform for ICM-45686. It enables quick development and evaluation of the ICM-45686 with eMD software package.

Features & Benefits

  • BalancedGyroscope Architecture
  • 6-axis current: 0.42 mA (Low Noise mode)
  • 6-axis current: 0.22 mA (Low Power Mode)
  • Gyroscope Noise: 3.8 mdps/rtHz
  • Accelerometer Noise: 70 μg/rtHz
  • On-chip APEX Motion Functions: Pedometer, Tilt Detection, Single/Double Tap Detection, Raise to Wake, Wake on Motion, Free-Fall Detection, Significant Motion Detection, Low-G Detection, High-G Detection
  • Temperature Stability: Gyro ±0.01 º/s/ºC Accel: ±0.15 mg/ºC
  • On-chip APEX Motion Functions: Pedometer, Tilt Detection, Single/Double Tap Detection, Raise to Wake, Wake on Motion, Free-Fall Detection, Significant Motion Detection, Low-G Detection, High-G Detection
  • FIFO Data Rate (FDR) for system power savings
  • Gyro Full-scale range: Up to ±4000 dps
  • Accelerometer Full-scale range: Up to ±32g
  • Temperature Stability: Gyro ±0.005 º/s/ºC Accel: ±0.15 mg/ºC
  • FIFO Data Rate (FDR) for system power savings
  • Dual Interface: UI+OIS or UI+I²C Master
  • External clock input

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000577 – ICM-45686 Datasheet1.02024-07-25Datasheet
Environment / RoHS / Packaging InfoVersionUpdatedDownload
AN-000393 (pg. 20) – IMU PCB Packaging Info1.42024-01-19App Note
QAR-001-00 – InvenSense RoHS 2.09.12023-02-08App Note
Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ MotionLink4.2.182024-10-09Download Zip File
DK-45686 SmartMotion eMD2.1.0Download Zip File

 

    Contact Us Directly

    If you would like more information about our MEMS Motion Sensors, please fill out the information below and we will get back to you as soon as we can.