TDK sensors make your smartphone smarter

Image stabilization

  • Optical image stabilization (OIS)
  • Electronic image stabilization (EIS)
  • High-performance gyroscope
  • OIS algorithm

Gesture recognition, UI control

  • On-Chip Software features (APEX)
  • Enhanced gaming
  • Programmable interrupt

Fitness activity tracking

  • High FSR up to 32g/4000dps
  • On-chip software features (APEX)
  • Machine learning

Navigation

  • IMU + TMR combined solution
  • Immediate heading detection
  • Lowest power consumption
  • On-chip 9-Axis sensor fusion

OIS & EIS

Superb image stabilization and quality

InvenSense has 15 years’ leadership in developing premium OIS and EIS solutions as a trusted partner for smartphone, camera, and mobile technology OEMs globally.

Our SmartMotion® ICM-536xx family of 6-axis IMUs bring high-performance OIS to a wide range of smartphones, tablets, and cameras for crisp, blur-free photos and videos.

Optical Image Stabilization (OIS) technology compensates for hand shake and movement by controlling the actuator inside the camera module, delivering clearer photos and smoother videos in low light, even during zoom or long-exposure shots. As consumer demand for high-quality mobile photography and videography continues to surge, OIS has become a must-have feature in mid-range and flagship smartphones alike.

Electronic Image Stabilization (EIS) is also used in smartphones and tablets. EIS is a highly effective method of compensating for hand jitter or vehicle motion, that manifests itself in distracting video shake during playback. Like OIS, EIS also requires an accurate motion sensor for tracking the source of jitter. Motion information is integrated during a video frame and used to compensate for jitter by cropping the viewable image from a stream of video frames.

Key features of our SmartMotion OIS/EIS solutions:

  • Premium camera OIS/EIS module performance
  • Independent UI and OIS interfaces
  • Support superb Image stabilization and quality even under low light
  • Enable wide adoption of OIS feature to mainstream
  • Thinnest package height for placement flexibility
  • I3C/I2C/SPI with 1.2V VDDIO
  • Support high ODR up to 6.4kHz on both UI and AUX
  • On-chip free-fall detection as OIS actuator protection mechanism
  • FSYNC ease for integration of EIS
  • 20-bit data option for high resolution

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Accel Full Scale Range
(g)
InterfacesOutput Data Rate
(Hz)
Operating Voltage
(V)
I/O Voltage
(V)
Purchase

ICM-536xx
2.5 × 3 × 0.76Up to ±4000Up to ±32OIS: I3C℠ or SPI
UI: I3C℠, I²C, or SPI
Up to 6.4 kHz1.71 – 3.61.08 – 3.6


Navigation

Ensuring people are ‘never lost’

Navigation applications with location and tracking technology provide improved accuracy outdoors, in urban canyons and indoors by augmenting absolute positioning technologies such as GNSS, Wi-Fi and Bluetooth Beacons with Motion Sensing. Motion Sensing helps to provide continuous and accurate positioning, and solves the difficult problem of alignment between the person, vehicle and the mobile device to provide accurate tracking in any device orientation.

Absolute position tracking and orientation detection, enabled by our 2-chip 9-axis custom sensing solution with IMU and TMR-based magnetometer, further enhances navigation for smartphones and tablets to ensure people are never lost.


    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.