Overview
The ICM-45687 is a high-performance dual interface (UI + AUX) 6-axis MEMS MotionTracking device. It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors. The device features up to 8Kbytes FIFO and 2 programmable interrupts.