END OF LIFE
The IDG-2030U (roll & pitch) dual-axis MEMS angular rate sensor is designed for optical image stabilization (OIS) applications in camera modules found in smart phones and other mobile devices.
The OIS gyro includes a narrow programmable full-scale range of ±46.5, ±93, ±187, and ±374 degrees/sec, fast sampling of the gyro output at up to 32KHz, low phase delay including a fast 20MHz read-out through SPI interface, very low rate noise at 5mdps/√Hz and extremely low power consumption at 2.7 mA. Factory-calibrated initial sensitivity reduces production-line calibration requirements.
The space saving 2.3 × 2.3 × 0.65 mm LGA surface mount package is reflow solder compatible and RoHS compliant. The IDG-2030U is pin and function compatible to IDG-2030.
Note: The IDG-2030U is marked as EOL and is not recommended for new designs
| Part # | Gyro Full Scale Range | Gyro Sensitivity | Gyro Rate Noise | Digital Output | Logic Supply Voltage |
|---|---|---|---|---|---|
| UNITS: | (°/sec) | (LSB/°/sec) | mdps/rtHz | (V) | |
![]() IDG-2030U |
±46.5 ±93 ±187 ±374 |
±3% | 5mdps/√Hz | I²C or SPI | VDD |