END OF LIFE
The ITG-3701 is the world’s widest full scale range (FSR) 3-axis MEMS gyroscope for high impact wearable and high speed motion applications . The ITG-3701 also offers the smallest size, lowest profile and lowest power, ideal for wearable applications in sports and concussion analysis. Today’s wearable sports applications require higher than the common ±2000 dps (degrees per second) FSR so that critical data is not lost at the point of impact. The ±4000 dps range of the ITG-3701 enables precise analysis of a golf or tennis racquet swing, soccer ball and basketball applications providing continuous data before, during and after impact. The InvenSense ITG-3701 directly addresses the wearable sports market technology requirements with lowest power consumption of only 5.9mW (3.3mA at 1.8V), extending battery life and an industry first 0.75mm height.
Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, a precision clock with 1% variation from -40°C to 85°C, an embedded temperature sensor, and programmable interrupts. Parts are available with a Fast-Mode I²C serial interface, a VDD operating range of 1.71 to 3.6V, and a VDDIO voltage from 1.71V to 3.6V.
By leveraging its patented and volume-proven InvenSense Fabrication platform, which integrates MEMS wafers with companion CMOS electronics through wafer-level bonding, InvenSense has driven the ITG-3701 package size down to a footprint of 3 x 3 x 0.75mm (QFN), while providing the highest performance, lowest noise, and the lowest cost semiconductor packaging to address a wide range of consumer electronic devices. The device provides the highest robustness by supporting 10,000g shock in operation. The highest cross-axis isolation is achieved by design from its single silicon integration.
Note: The ITG-3701 is EOL
| Part # | Gyro Full Scale Range | Gyro Rate Noise | Digital Output | Logic Supply Voltage | Operating Voltage Supply | Package Size |
|---|---|---|---|---|---|---|
| UNITS: | (°/sec) | mdps/rtHz | (V) | (V) | (mm) | |
![]() ITG-3701 |
±500 ±1000 ±2000 ±4000 |
0.02 | I²C, SPI | 1.71 to VDD | 1.71 to 3.6 | 3x3x0.75 |