TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartSound  ›  Analog Microphones  ›  ICS-40638

ICS-40638

High‑AOP Analog MEMS Microphone with Differential Output

The ICS-40638 is an analog MEMS microphone with very high dynamic range and capable of operation up to 105°C. The ICS‑40638 includes a MEMS microphone element, an impedance converter, and a differential output amplifier.

Other high-performance specifications include 138 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and enhanced immunity to both radiated and conducted RF interference.

The ICS-40638 is available in a small 3.50 × 2.65 × 0.98 mm bottom port surface-mount package.

ICS-40638


Target Markets

  • Automotive
  • Still and video cameras
  • IoT devices


Product Details

ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

ICS-40638
3.5 × 2.65 × 0.98AnalogBottom6313835Production

Features & Benefits

  • Differential non-inverting analog output
  • −43 dBV sensitivity (differential)
  • ±1 dB sensitivity tolerance
  • Extended frequency response from 35 Hz to 20 kHz
  • Enhanced RF immunity
  • −81 dB PSRR
  • 50 × 2.65 × 0.98 mm surface-mount package
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000281 – ICS-40638 Datasheet1.12020-04-15Datasheet


    Contact Us Directly

    If you would like more information about our MEMS Microphones, please fill out the form below and we will get back to you as soon as we can.