The T3904 is a multi-mode, low noise digital MEMS microphone in a small package. The T3904 consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ-Δ modulator. The digital interface allows the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock.
The T3904 has multiple modes of operation: High Quality, Low-Power (AlwaysOn), and Sleep. The T3904 has high SNR in all operational modes. It has 135 dB SPL AOP in High Quality Mode and 120 dB SPL AOP in Low-Power mode.
The T3904 is available in a standard 3.5 × 2.65 × 0.98 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.
Part # | Market Status | Output | Port Location | SNR | AOP | Sensitivity | Package Size | LF Cutoff |
---|---|---|---|---|---|---|---|---|
UNITS: | dBA | dB SPL | dbfs | (mm) | Hz |
Part # | Market Status | Output | Port Location | SNR | AOP | Sensitivity | Package Size | LF Cutoff |
---|---|---|---|---|---|---|---|---|
UNITS: | dBA | dB SPL | dbfs | (mm) | Hz | |||
![]() T3904 |
EOL | PDM | Bottom | 66 | 135 | -46 | 3.5 × 2.65 × 0.98 | 40 |