Ultrasonic Presence Detection

TDK InvenSense’s presence detection software turns our MEMS based ultrasonic time-of-flight (ToF) range sensors into intelligent and configurable presence detection sensors right out of the box. Software packages—capable of being run on the ultrasonic ToF sensor’s ASIC or the host processor—are ready to go so you can accelerate development of your next Presence Detection design.

Applications

Smart Locks

Smart Home & IoT

Occupancy Detectors

Smart Faucets & Dispensers

Always-on battery powered smart locks utilize ultra-low power Ultrasonic ToF sensors to enable feature rich smart locks

Compact ultrasonic ToF sensors enable presence detection in any lighting condition

Ultra-low power and low latency Ultrasonic ToF sensors detect presence and minor motion under any lighting condition

Always-on ultra-low power Ultrasonic ToF sensors enable the battery powered smart home

Product Details

ProductOperationPackage Size
(mm)
Range
(m)
Current Consumption
(1sample/s, 1m Range)
InterfaceCommentsPurchase

CH101-00ABR
Pulse-Echo3.5 × 3.5 × 1.26,
8-pin LGA
Up to 1.215 uAI²CField-of-View (FoV):
Configurable Up to 180°

CH101-02ABR
Pitch-Catch3.5 × 3.5 × 1.26,
8-pin LGA
Up to 1.215 uAI²CField-of-View (FoV):
Configurable Up to 180°

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.