The DK-10125 TDK SmartMotion Platform is a comprehensive development system for TDK InvenSense Motion and Pressure Sensor devices. The platform designed around the Microchip SAMG55 MCU can be used by customers for rapid evaluation and development of InvenSense sensor-based solutions. The platform integrates an on-board Embedded Debugger so external tools are not required to program or debug with the SAMG55 MCU. Each InvenSense motion and pressure sensor has its own unique development kit.
The DK-10125 SmartMotion platform comes with the necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers (eMD) for InvenSense motion and Pressure sensors.
Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including pressure sensor parameters such as output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I2C, SPI).
Motion Link is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.
The platform supports Atmel Studio and is compatible with Microchip Xplained Pro Extension boards. Xplained Pro extension series evaluation kits offer additional peripherals to extend the features of the board and ease the development of customer designs