High Performance 6-Axis MotionTracking Device with Enhanced Electronic Image Stabilization Support, Optimized for Optical Image Stabilization
The ICG-20660/L is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3 × 3 × 0.75 mm (16-pin LGA) package.
The only difference between the 2 devices is the gyro initial sensitivity where it’s 1% on ICG-20660 and it’s 3% on ICG- 20660.
The ICG-20660 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high speed SPI at 7MHz.