The ICM-20600 is a 6-axis MotionTracking device that combines a 3-axis gyroscope and 3-axis accelerometer in a small 2.5 x 3 x 0.91mm (14-pin LGA) package.
ICM-20600 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I 2 C and high speed SPI at 10MHz.