World’s First Wide-Range 6-Axis MEMS MotionTracking Device for High-Speed, Non-Impact Applications, with a Wide 4000 dps FSR Gyroscope and 32g Accelerometer
Many of today’s wearable and sports solutions, which analyze the user’s high speed motion, require higher than the currently available ±2000 dps (degrees per second) FSR for gyroscope and ±16g FSR for accelerometer to better insure that critical data is not lost during the high speed rotation. The ICM-20601 SoC offers the smallest size, lowest profile, and lowest power in conjunction with industry leading high FSR.
With an extended FSR range of ±4000 dps for gyroscope and ±32g for accelerometer, the ICM-20601 enables precise motion tracking of high speed sports-related activity providing continuous sensor data throughout the motion, providing more accurate analysis.
The ICM-20601 is the world’s first wide-range 6-axis MotionTracking device for sports and other high speed applications. It is available in a 3 × 3 × 0.75 mm, 16-pin LGA package.