ICS-40180 Datasheet
ICS-40180 Datasheet

ICS-40180 Datasheet

Overview

The ICS-40180 is an analog MEMS microphone with high SNR and enhanced RF immunity. The ICS-40180 includes a MEMS microphone element, an impedance converter, and an output amplifier.

Other high-performance specification include a linear response up to 124dB SPL, tight ±1 dB sensitivity tolerance, and enhanced immunity to both radiated and conducted RF interference.

The ICS-40180 is available in a small, 3.5 mm × 2.65 mm × 0.98 mm, surface-mount package.