InvenSense
Search
TDK Product Center
Login
|
Register
Solutions
Motion
SmartMotion™ Overview
PositionSense
9-Axis
6-Axis
3-Axis
1-Axis & 2-Axis
Development Kits
Automotive
Industrial
Ultrasonic
SmartSonic™ Overview
Social Distancing
Presence Detection
ICU-30201: Long-Range (~9.5m)
CH201: Medium-Range (~5m)
CH101: Short-Range (~1m)
Microphone
SmartSound™ Overview
Analog
Digital
Automotive
Development Kits
Pressure
SmartPressure™ Overview
3D Location
Development Kits
Software
SmartEdgeML™
SmartBug 2.0
SmartBug Multi-Sensor
EIS
Smart Remotes
Location Software & Services
Applications
TWS (True Wireless Stereo)
3D Location
Automotive
SmartAutomotive™ Overview
Vehicle Positioning
IAM-20680HP
IAM-20680HT
IAM-20380HT
IAM-20381
Motion Development Kit
Drones
Industrial
IoT
SmartBug 2.0
Smart Remotes
Location Software & Services
Mobile
Motion
EIS
Robotics
SmartRobotics™ Overview
RoboKit1
Qualcomm Robotics Collaboration
Sound
Analog Microphones
Digital Microphones
Time-of-Flight Range Sensor
Social Distancing
Presence Detection
NEW
Long-Range (~5m)
Short-Range (~1m)
Developers
Software Downloads
SmartAutomotive™
SmartBug™
SmartIndustrial™
SmartMotion®
SmartPressure™
SmartRobotics™
SmartSonic™
Development Hardware
Automotive
Industrial
Motion
Pressure
Sound
Ultrasonic
SmartBug 2.0
FAQ
Forum
Support
InvenSense Partner Showcase
No Link
Login |
Register
TDK Sensor Catalog
TDK Worldwide
RoboKit1 Schematic
Overview
Schematic for the RoboKit1 DK
Version 1.0
Download